Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

GALV-STEEL-ANGLE

Base Product

Galvanized Steel Bulk Angles
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
Product Variants

Configure and display product variants of GALV-STEEL-ANGLE by selecting options

Loading...
Product
Angle Depth Length Material Thickness Product Type Pipe Length Material Type
A-PLK2-01 A-PLK2-01
VZWSMART ANGLE 3" X 3" X 1/4", 96" long, Galvanized
76.200 mm | 3 in 2438.400 mm | 96 in 6.350 mm | 0.25 in Bulk angle Hot dip galvanized steel
A-PLK5-01 A-PLK5-01
VZWSMART ANGLE 3" X 3" X 3/16", 96" long, Galvanized
76.200 mm | 3 in 2438.400 mm | 96 in 4.775 mm | 0.188 in Bulk angle Hot dip galvanized steel
A-SFK3-01 A-SFK3-01
VZWSMART ANGLE 2-1/2" X 2-1/2" X 1/4", 96" long, Galvanized
63.5 mm | 2.5 in 2438.400 mm | 96 in 6.350 mm | 0.25 in Bulk angle Hot dip galvanized steel
MT-524 MT-524
Bulk Angle, 2 in x 2 in x 3/16 in, 20 ft
50.8 mm | 2 in 6096 mm | 240 in 4.775 mm | 0.188 in Bulk angle 6096 mm | 240 in Hot dip galvanized steel
MT-525 MT-525
Bulk Angle, 2 in x 2 in x 1/4 in, 20 ft
50.8 mm | 2 in 6096 mm | 240 in 6.350 mm | 0.25 in Bulk angle 6096 mm | 240 in Hot dip galvanized steel
MT-527 MT-527
Bulk Angle, 2-1/2 in x 2-1/2 in x 3/16 in, 20 ft
63.5 mm | 2.5 in 6096 mm | 240 in 4.775 mm | 0.188 in Bulk angle 6096 mm | 240 in Hot dip galvanized steel
MT-528 MT-528
Bulk Angle, 2-1/2 in x 2-1/2 in x 1/4 in, 20 ft
63.5 mm | 2.5 in 6096 mm | 240 in 6.350 mm | 0.25 in Bulk angle 6096 mm | 240 in Hot dip galvanized steel
MT-529 MT-529
Bulk Angle, 3 in x 3 in x 3/16 in, 20 ft
76.2 mm | 3 in 6096 mm | 240 in 4.775 mm | 0.188 in Bulk angle 6096 mm | 240 in Hot dip galvanized steel

Product Classification

Product Type Bulk angle

Material Specifications

Material Type Hot dip galvanized steel

Product Classification

Product Type Bulk angle

Material Specifications

Material Type Hot dip galvanized steel

Product Specification

Product Specification