Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

GALV-STEEL-ANGLE

Base Product

Galvanized Steel Bulk Angles
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
Configure and display product variants of GALV-STEEL-ANGLE by selecting options

Loading...
Product
Angle Depth Length Material Thickness Product Type Pipe Length Material Type
MT-530 MT-530
Bulk Angle, 3 in x 3 in x 1/4 in, 20 ft
76.2 mm | 3 in 6096 mm | 240 in 6.350 mm | 0.25 in Bulk angle 6096 mm | 240 in Hot dip galvanized steel
MT-536 MT-536
Bulk Angle, 3 in x 3 in x 3/8 in, 25 ft
76.2 mm | 3 in 7620.000 mm | 300 in 4.775 mm | 0.188 in Bulk angle Aluminum
MTC895303 MTC895303
Bulk Angle, 4 in x 4 in x 1/4 in, 25 ft
101.600 mm | 4 in 7620.000 mm | 300 in 6.350 mm | 0.25 in Bulk angle Galvanized steel

Product Classification

Product Type Bulk angle

Material Specifications

Material Type Hot dip galvanized steel

Product Classification

Product Type Bulk angle

Material Specifications

Material Type Hot dip galvanized steel

Product Specification

Product Specification