Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

GALV-STEEL-ANGLE

Base Product

Galvanized Steel Bulk Angles
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
Configure and display product variants of GALV-STEEL-ANGLE by selecting options

Loading...
Product
Angle Depth Length Material Thickness Product Type Pipe Length Material Type
A-L25X25X4X120 A-L25X25X4X120
VZWSMART ANGLE 2-1/2" X 2-1/2" X 1/4", 120" Long Galvanized
63.5 mm | 2.5 in 3048.000 mm | 120 in 6.350 mm | 0.25 in Bulk angle Hot dip galvanized steel
A-L25X25X4X240 A-L25X25X4X240
VZWSMART ANGLE 2-1/2" X 2-1/2" X 1/4", 240" Long Galvanized
63.5 mm | 2.5 in 6096.000 mm | 240 in 6.350 mm | 0.25 in Bulk angle Hot dip galvanized steel
A-L30X30X4X120 A-L30X30X4X120
VZWSMART ANGLE 3" X 3" X 1/4", 120" long, Galvanized
76.200 mm | 3 in 3048.000 mm | 120 in 6.350 mm | 0.25 in Bulk angle Hot dip galvanized steel
A-L30X30X4X240 A-L30X30X4X240
VZWSMART ANGLE 3" X 3" X 1/4", 240" long, Galvanized
76.200 mm | 3 in 6096.000 mm | 240 in 6.350 mm | 0.25 in Bulk angle Hot dip galvanized steel
A-L40X40X4X120 A-L40X40X4X120
VZWSMART ANGLE 4" X 4" X 1/4", 120" long, Galvanized
101.600 mm | 4 in 3048.000 mm | 120 in 6.350 mm | 0.25 in Bulk angle Hot dip galvanized steel
A-L40X40X4X240 A-L40X40X4X240
VZWSMART ANGLE 4" X 4" X 1/4", 240" long, Galvanized
101.600 mm | 4 in 6096.000 mm | 240 in 6.350 mm | 0.25 in Bulk angle Hot dip galvanized steel
A-L50X30X6X120 A-L50X30X6X120
VZWSMART ANGLE 5" X 3" X 3/8", 120" long, Galvanized
127.000 mm | 5 in 3048.000 mm | 120 in 9.525 mm | 0.375 in Bulk angle Hot dip galvanized steel
A-L50X50X6X120 A-L50X50X6X120
VZWSMART ANGLE 5" X 5" X 3/8", 120" Long, Galvanized
127.000 mm | 5 in 3048.000 mm | 120 in 9.525 mm | 0.375 in Bulk angle Hot dip galvanized steel

Product Classification

Product Type Bulk angle

Material Specifications

Material Type Hot dip galvanized steel

Product Classification

Product Type Bulk angle

Material Specifications

Material Type Hot dip galvanized steel

Product Specification

Product Specification