Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

GALV-STEEL-PIPE

Base Product

Galvanized Steel Bulk Pipes
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
Configure and display product variants of GALV-STEEL-PIPE by selecting options

Loading...
Product
Length Material Thickness Portfolio Product Type Pipe Length Pipe Outer Diameter Pipe, quantity Material Type
MT-547-174 MT-547-174
Plain End Pipe, 3-1/2 in OD x 174 in x .165" A500C 46Ksi
4419.6 mm | 174 in 4.191 mm | 0.165 in Plain end pipe 4419.6 mm | 174 in 88.9 mm | 3.5 in 1 A500 | Hot dip galvanized steel
MT-547-192 MT-547-192
Plain End Pipe, 3-1/2 in OD x 192 in x .165" A500C 46Ksi
4876.8 mm | 192 in 4.191 mm | 0.165 in Plain end pipe 4876.8 mm | 192 in 88.9 mm | 3.5 in 1 A500 | Hot dip galvanized steel
MT-648 MT-648
Plain End Pipe, 2-3/8 in OD x 24 in .120" A500C 46Ksi
609.6 mm | 24 in 3.048 mm | 0.12 in Plain end pipe 609.6 mm | 24 in 60.96 mm | 2.4 in 1 A500 | Hot dip galvanized steel
MT-649 MT-649
Plain End Pipe, 2-3/8 in OD x 36 in .120" A500C 46Ksi
914.4 mm | 36 in 3.048 mm | 0.12 in Plain end pipe 914.4 mm | 36 in 60.96 mm | 2.4 in 1 A500 | Hot dip galvanized steel
MT-650 MT-650
Plain End Pipe, 2-3/8 in OD x 48 in .120" A500C 46Ksi
1219.2 mm | 48 in 3.048 mm | 0.12 in Plain end pipe 1219.2 mm | 48 in 60.96 mm | 2.4 in 1 A500 | Hot dip galvanized steel
MT-650-63 MT-650-63
Plain End Pipe, 2-3/8 in OD x 63 in .120" A500C 46Ksi
1600.2 mm | 63 in 3.048 mm | 0.12 in Plain end pipe 1600.2 mm | 63 in 60.96 mm | 2.4 in 1 A500 | Hot dip galvanized steel
MT-651 MT-651
Plain End Pipe, 2-3/8 in OD x 72 in .120" A500C 46Ksi
1828.8 mm | 72 in 3.048 mm | 0.12 in Plain end pipe 1828.8 mm | 72 in 60.96 mm | 2.4 in 1 A500 | Hot dip galvanized steel
MT-651-108 MT-651-108
Plain End Pipe, 2.375"OD X 108" X .120" A500C
2743.2 mm | 108 in 3.048 mm | 0.12 in Plain end pipe 2743.2 mm | 108 in 60.96 mm | 2.4 in 1 A500 | Hot dip galvanized steel

Product Classification

Product Type Plain end pipe

Material Specifications

Material Type A500 | Hot dip galvanized steel

Product Classification

Product Type Plain end pipe

Material Specifications

Material Type A500 | Hot dip galvanized steel

Product Specification

Product Specification