Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

GALV-STEEL-PIPE

Base Product

Galvanized Steel Bulk Pipes
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
Configure and display product variants of GALV-STEEL-PIPE by selecting options

Loading...
Product
Length Material Thickness Portfolio Product Type Pipe Length Pipe Outer Diameter Pipe, quantity Material Type
MT-651-120 MT-651-120
Plain End Pipe, 2-3/8 in OD x 120 in .120" A500C 46Ksi
3048.000 mm | 120 in 3.048 mm | 0.12 in Plain end pipe 3048.000 mm | 120 in 60.96 mm | 2.4 in 1 A500 | Hot dip galvanized steel
MT-651-150 MT-651-150
Plain End Pipe, 2-3/8 in OD x 150 in .120" A500C 46Ksi
3810 mm | 150 in 3.048 mm | 0.12 in Plain end pipe 3810 mm | 150 in 60.96 mm | 2.4 in 1 A500 | Hot dip galvanized steel
MT-651-84 MT-651-84
Plain End Pipe, 2-3/8 in OD x 84 in .120" A500C 46Ksi
2133.6 mm | 84 in 3.048 mm | 0.12 in Plain end pipe 2133.6 mm | 84 in 60.96 mm | 2.4 in 1 A500 | Hot dip galvanized steel
MT-651-96 MT-651-96
Plain End Pipe, 2-3/8 in OD x 96 in .120" A500C 46Ksi
2438.4 mm | 96 in 3.048 mm | 0.12 in Plain end pipe 2438.4 mm | 96 in 60.96 mm | 2.4 in 1 A500 | Hot dip galvanized steel
MT-653 MT-653
Plain End Pipe, 4-1/2 in OD x 48 in x .188" A500C 46Ksi
1219.2 mm | 48 in 4.775 mm | 0.188 in Plain end pipe 1219.2 mm | 48 in 114.3 mm | 4.5 in 1 A500 | Hot dip galvanized steel
MT-653-63 MT-653-63
Plain End Pipe, 4-1/2 in OD x 63 in x .237" A500C 46Ksi
1600.2 mm | 63 in 6.020 mm | 0.237 in Plain end pipe 1600.2 mm | 63 in 114.3 mm | 4.5 in 1 A500 | Hot dip galvanized steel
MT-654-150 MT-654-150
Plain End Pipe, 4-1/2 in OD x 150 in x .188" A500C 46Ksi
3810 mm | 150 in 4.775 mm | 0.188 in Plain end pipe 3810 mm | 150 in 114.3 mm | 4.5 in 1 A500 | Hot dip galvanized steel
MT-654-96 MT-654-96
Plain End Pipe, 4-1/2 in OD x 96 in x .188" A500C 46Ksi
2438.4 mm | 96 in 4.775 mm | 0.188 in Plain end pipe 2438.4 mm | 96 in 114.3 mm | 4.5 in 1 A500 | Hot dip galvanized steel

Product Classification

Product Type Plain end pipe

Material Specifications

Material Type A500 | Hot dip galvanized steel

Product Classification

Product Type Plain end pipe

Material Specifications

Material Type A500 | Hot dip galvanized steel

Product Specification

Product Specification