Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

GALV-STEEL-PIPE

Base Product

Galvanized Steel Bulk Pipes
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
Configure and display product variants of GALV-STEEL-PIPE by selecting options

Loading...
Product
Length Material Thickness Portfolio Product Type Pipe Length Pipe Outer Diameter Pipe, quantity Material Type
MT546120276 MT546120276
Plain End Pipe, 2-7/8 in OD x 120 in x .276" A500C 46Ksi
3048.000 mm | 120 in 7.010 mm | 0.276 in Plain end pipe 3048.000 mm | 120 in 73.66 mm | 2.9 in 1 A500 | Hot dip galvanized steel
MT546126120 MT546126120
Plain End Pipe, 2-7/8 in OD x 126 in x .120" A500C 46Ksi
3200.400 mm | 126 in 3.048 mm | 0.12 in Plain end pipe 3200.400 mm | 126 in 73.66 mm | 2.9 in 1 A500 | Hot dip galvanized steel
MT546126276 MT546126276
Plain End Pipe, 2-7/8 in OD x 126 in x .276" A500C 46Ksi
3200.400 mm | 126 in 7.010 mm | 0.276 in Plain end pipe 3200.400 mm | 126 in 73.66 mm | 2.9 in 1 A500 | Hot dip galvanized steel
MT546150120 MT546150120
Plain End Pipe, 2-7/8 in OD x 150 in x .120" A500C 46Ksi
3810.000 mm | 150 in 3.048 mm | 0.12 in Plain end pipe 3810.000 mm | 150 in 73.66 mm | 2.9 in 1 A500 | Hot dip galvanized steel
MT546150276 MT546150276
Plain End Pipe, 2-7/8 in OD x 150 in x .276" A500C 46Ksi
3810.000 mm | 150 in 7.010 mm | 0.276 in Plain end pipe 3810.000 mm | 150 in 73.66 mm | 2.9 in 1 A500 | Hot dip galvanized steel
MT546174120 MT546174120
Plain End Pipe, 2-7/8 in OD x 174 in x .120" A500C 46Ksi
4419.600 mm | 174 in 3.048 mm | 0.12 in Plain end pipe 4419.600 mm | 174 in 73.66 mm | 2.9 in 1 A500 | Hot dip galvanized steel
MT546174276 MT546174276
Plain End Pipe, 2-7/8 in OD x 174 in x .276" A500C 46Ksi
4419.600 mm | 174 in 7.010 mm | 0.276 in Plain end pipe 4419.600 mm | 174 in 73.66 mm | 2.9 in 1 A500 | Hot dip galvanized steel
MT546252276 MT546252276
Plain End Pipe, 2-7/8 in OD x 252 in x .276" A500C 46Ksi
6400.800 mm | 252 in 7.010 mm | 0.276 in Plain end pipe 6400.800 mm | 252 in 73.66 mm | 2.9 in 1 A500 | Hot dip galvanized steel

Product Classification

Product Type Plain end pipe

Material Specifications

Material Type A500 | Hot dip galvanized steel

Product Classification

Product Type Plain end pipe

Material Specifications

Material Type A500 | Hot dip galvanized steel

Product Specification

Product Specification