Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

GALV-STEEL-PIPE

Base Product

Galvanized Steel Bulk Pipes
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
Configure and display product variants of GALV-STEEL-PIPE by selecting options

Loading...
Product
Length Material Thickness Portfolio Product Type Pipe Length Pipe Outer Diameter Pipe, quantity Material Type
MT651126154 MT651126154
Plain End Pipe, 2-3/8 in OD x 126 in .154" A500C 46Ksi
3200.400 mm | 126 in 3.912 mm | 0.154 in Plain end pipe 3200.400 mm | 126 in 60.325 mm | 2.375 in 1 A500 | Hot dip galvanized steel
MT651126218 MT651126218
Plain End Pipe, 2-3/8 in OD x 126 in .218" A500C 46Ksi
3200.400 mm | 126 in 5.537 mm | 0.218 in Plain end pipe 3200.400 mm | 126 in 60.325 mm | 2.375 in 1 A500 | Hot dip galvanized steel
MT651150154 MT651150154
Plain End Pipe, 2-3/8 in OD x 150 in .154" A500C 46Ksi
3810.000 mm | 150 in 3.912 mm | 0.154 in Plain end pipe 3810.000 mm | 150 in 60.325 mm | 2.375 in 1 A500 | Hot dip galvanized steel
MT651150218 MT651150218
Plain End Pipe, 2-3/8 in OD x 150 in .218" A500C 46Ksi
3810.000 mm | 150 in 5.537 mm | 0.218 in Plain end pipe 3810.000 mm | 150 in 60.325 mm | 2.375 in 1 A500 | Hot dip galvanized steel
MT651174154 MT651174154
Plain End Pipe, 2-3/8 in OD x 174 in .154" A500C 46Ksi
4419.600 mm | 174 in 3.912 mm | 0.154 in Plain end pipe 4419.600 mm | 174 in 60.325 mm | 2.375 in 1 A500 | Hot dip galvanized steel
MT651174218 MT651174218
Plain End Pipe, 2-3/8 in OD x 174 in .218" A500C 46Ksi
4419.600 mm | 174 in 5.537 mm | 0.218 in Plain end pipe 4419.600 mm | 174 in 60.325 mm | 2.375 in 1 A500 | Hot dip galvanized steel
MT651180154 MT651180154
Plain End Pipe, 2-3/8 in OD x 180 in .154" A500C 46Ksi
4572.000 mm | 180 in 3.912 mm | 0.154 in Plain end pipe 4572.000 mm | 180 in 60.325 mm | 2.375 in 1 A500 | Hot dip galvanized steel
MT651240218 MT651240218
Plain End Pipe, 2-3/8 in OD x 240 in .218" A500C 46Ksi
6096.000 mm | 240 in 5.537 mm | 0.218 in Plain end pipe 6096.000 mm | 240 in 60.325 mm | 2.375 in 1 A500 | Hot dip galvanized steel

Product Classification

Product Type Plain end pipe

Material Specifications

Material Type A500 | Hot dip galvanized steel

Product Classification

Product Type Plain end pipe

Material Specifications

Material Type A500 | Hot dip galvanized steel

Product Specification

Product Specification