Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

BB-S10-10

Welded Pipe-to-Pipe Clamp, heavy duty, joins two 1-1/2 in to 3-1/2 in OD round members

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Clamp set

General Specifications

Mounting Pipe-to-pipe
Tower Taper Non-tapered

Dimensions

Height 50.8 mm | 2 in
Width 152.4 mm | 6 in
Length 254 mm | 10 in
Mounting Diameter, maximum 88.9 mm | 3.5 in
Mounting Diameter, minimum 38.1 mm | 1.5 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Clamp halves | Threaded rod
Packaging quantity 2
Weight, net 5.9 kg | 13.007 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Classification

Product Type Clamp set

General Specifications

Mounting Pipe-to-pipe
Tower Taper Non-tapered

Dimensions

Height 50.8 mm | 2 in
Width 152.4 mm | 6 in
Length 254 mm | 10 in
Mounting Diameter, maximum 88.9 mm | 3.5 in
Mounting Diameter, minimum 38.1 mm | 1.5 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Clamp halves | Threaded rod
Packaging quantity 2
Weight, net 5.9 kg | 13.007 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Specification

Product Specification