XPU01 | PLATE, CROSSOVER, 1.9-3.5" X 1.9-3.5" OD
PLATE, CROSSOVER, 1.9-3.5" X 1.9-3.5" OD
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Clamp plate |
Ordering Note | CommScope® standard product (Global) |
Warranty | One year |
General Specifications
Mounting | Crossover plate |
Dimensions
Height | 187.452 mm | 7.38 in |
Face Width | 187.452 mm | 7.38 in |
Length | 9.525 mm | 0.375 in |
Mounting Diameter, maximum | 88.900 mm | 3.5 in |
Mounting Diameter, minimum | 48.260 mm | 1.9 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Plate |
Packaging quantity | 1 |
Weight, net | 2.16 kg | 4.762 lb |
Product Classification
Portfolio | CommScope® |
Product Type | Clamp plate |
Ordering Note | CommScope® standard product (Global) |
Warranty | One year |
General Specifications
Mounting | Crossover plate |
Dimensions
Height | 187.452 mm | 7.38 in |
Face Width | 187.452 mm | 7.38 in |
Length | 9.525 mm | 0.375 in |
Mounting Diameter, maximum | 88.900 mm | 3.5 in |
Mounting Diameter, minimum | 48.260 mm | 1.9 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Plate |
Packaging quantity | 1 |
Weight, net | 2.16 kg | 4.762 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse