WP-USBG-3
Base Product: WGB-AND-MISC-CABLE-SUPPORTS
Universal Round Member Support Bracket, wood pole, for three coaxial cable runs
Specifications
Product Classification
Product Type | Round Member Support Bracket |
General Specifications
Cable Runs, quantity | 3 |
Hole, quantity | 3 |
Mounting | Wood pole |
Dimensions
Height | 50.8 mm | 2 in |
Width | 254 mm | 10 in |
Length | 152.4 mm | 6 in |
Hole Size | 3/4 in | 7/16 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Brackets | Lag screw |
Packaging quantity | 10 |
Weight, net | 3.6 kg | 7.937 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Round Member Support Bracket |
General Specifications
Cable Runs, quantity | 3 |
Hole, quantity | 3 |
Mounting | Wood pole |
Dimensions
Height | 50.8 mm | 2 in |
Width | 254 mm | 10 in |
Length | 152.4 mm | 6 in |
Hole Size | 3/4 in | 7/16 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Brackets | Lag screw |
Packaging quantity | 10 |
Weight, net | 3.6 kg | 7.937 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse