Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

PIM-GUARD-CABLE-SUPPORTS

Base Product

PIM-Guard® Cable Supports
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
Configure and display product variants of PIM-GUARD-CABLE-SUPPORTS by selecting options

Loading...
Product
Portfolio Product Brand Product Type Mounting Cable Runs, quantity
PGCS-2000 PGCS-2000
Standoff Expansion Pack Polymer PIM-Guard® Cable Support
CommScope® PIM-Guard® Antenna/RRU Cable Support Round member 0
PGCS-3000 PGCS-3000
8 Cable Position Expansion Pack Polymer PIM-Guard® Cable Support
CommScope® PIM-Guard® Antenna/RRU Cable Support Round member 16
PGCS-4000 PGCS-4000
2 Cable Position Expansion Pack Polymer PIM-Guard® Cable Support
CommScope® PIM-Guard® Antenna/RRU Cable Support Round member 4
PGP-CS02 PGP-CS02
Polymer PIM-Guard® Antenna and RRU Cable Support Bracket with 2 positions for stackable hangers (up to 2 per position)
PIM-Guard® Antenna/RRU Cable Support Round member 2
PGP-CS04 PGP-CS04
Polymer PIM-Guard® Antenna and RRU Cable Support Bracket with 4 positions / 8 cables for stackable hangers (up to 2 per position)
PIM-Guard® Antenna/RRU Cable Support Round member 4
PGP-CS08 PGP-CS08
Polymer PIM-Guard® Antenna and RRU Cable Support Bracket with 8 positions / 16 cables for stackable hangers (up to 2 per position)
PIM-Guard® Antenna/RRU Cable Support Round member 8
PGP-CS10 PGP-CS10
Polymer PIM-Guard® Antenna and RRU Cable Support Bracket with 10 positions / 20 cables for stackable hangers (up to 2 per position)
PIM-Guard® Antenna/RRU Cable Support Round member 10
PGP-CS12 PGP-CS12
Polymer PIM-Guard® Antenna and RRU Cable Support Bracket with 12 positions / 24 cables for stackable hangers (up to 2 per position)
PIM-Guard® Antenna/RRU Cable Support Round member 12
Features and Benefits
CommScope's family of PIM-Guard Cable Support Brackets are designed to support cables for various applications in the Hi-Risk PIM Zone near antenna and radios. Two generations of product are now available in this family.

POLYMER PIM-GUARD
  • Our PIM-Guard polymer cable support brackets feature the industry’s first all-resin, PIM-free design. The new PGP-Series consists of multiple modular configurations that are used to create cable support brackets with port counts ranging from 4 to 18 – with each port able to accept up to 2 Snap-Tak cable hangers.

PIM-GUARD
  • Our PIM-guard (PG Series) Cable Support Brackets are designed with clamps that firmly secure the brackets to antenna pipes, eliminating loose metal connections which can cause PIM issues. Manufactured from hot-dipped galvanized steel, PG Series Cable Support Brackets also eliminate PIM concerns from dissimilar metals or corrosion.

Product Classification

Portfolio CommScope®
Product Type Antenna/RRU Cable Support
Product Brand PIM-Guard®

Product Classification

Portfolio CommScope®
Product Type Antenna/RRU Cable Support
Product Brand PIM-Guard®

Product Specification

Product Specification