Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

MT-492

Spring Nut, 1-5/8 in, with 1/2 in hole

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • This item is now available as a custom product and is made to order

Product Classification

Portfolio CommScope®
Product Type Nut
Ordering Note CommScope® standard product with terms

Dimensions

Height 25.4 mm | 1 in
Width 40.64 mm | 1.6 in
Length 50.8 mm | 2 in
Inner Diameter 12.7 mm | 0.5 in

Material Specifications

Material Type Galvanized steel | Stainless steel

Packaging and Weights

Included Spring nut
Packaging quantity 1
Weight, net 0.1 kg | 0.22 lb

Product Classification

Portfolio CommScope®
Product Type Nut
Ordering Note CommScope® standard product with terms

Dimensions

Height 25.4 mm | 1 in
Width 40.64 mm | 1.6 in
Length 50.8 mm | 2 in
Inner Diameter 12.7 mm | 0.5 in

Material Specifications

Material Type Galvanized steel | Stainless steel

Packaging and Weights

Included Spring nut
Packaging quantity 1
Weight, net 0.1 kg | 0.22 lb

Product Specification

Product Specification