MT-576
Ground Rod, 5/8 in x 8 ft
Specifications
Product Classification
Product Type | Ground rod |
General Specifications
Pipe, quantity | 1 |
Dimensions
Height | 15.24 mm | 0.6 in |
Width | 15.24 mm | 0.6 in |
Length | 2438.4 mm | 96 in |
Pipe Length | 2438.4 mm | 96 in |
Pipe Outer Diameter | 15.24 mm | 0.6 in |
Material Thickness | 15.24 mm | 0.6 in |
Material Specifications
Material Type | Copper |
Packaging and Weights
Included | Pipe |
Packaging quantity | 1 |
Weight, net | 3.6 kg | 7.937 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
Product Classification
Product Type | Ground rod |
General Specifications
Pipe, quantity | 1 |
Dimensions
Height | 15.24 mm | 0.6 in |
Width | 15.24 mm | 0.6 in |
Length | 2438.4 mm | 96 in |
Pipe Length | 2438.4 mm | 96 in |
Pipe Outer Diameter | 15.24 mm | 0.6 in |
Material Thickness | 15.24 mm | 0.6 in |
Material Specifications
Material Type | Copper |
Packaging and Weights
Included | Pipe |
Packaging quantity | 1 |
Weight, net | 3.6 kg | 7.937 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse