Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

860678540 | PIM-GUARD MONOPOLE PLATFORM SKEW ADAPTER

Base Product: PIM-GUARD-MOUNTS

PIM-Guard Skew Adapter for Monopole Platforms to enable up to 20 degrees of Skew Correction

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
-Standoffs for existing monopole platforms that allow antennas to be skewed from the face of the tower by up to 20 degrees and keep the rear of the antennas on the same plane.​

-Enables monopole platforms to meet carriers "zero skew" requirements. Azimuths that are not 120 degrees of separation on a 3-sided monopole platform are not able to meet this goal without the PIM-Guard Skew Adapter.​

- A PIM-Guard Skew Adapter is required for each antenna pipe that must be extended from the tower face. Antenna pipes and U-Bolts are assumed to be provided as part of exsiting Monopole Platform and not included with this kit.

-Optional Tie-back kit available for additional structural support: SKA-TBK

Product Classification

Product Type Support kit
Product Brand PIM-guard
Product Series G2

General Specifications

Mounting Round member
Pipe, quantity 0

Dimensions

Mounting Diameter, maximum 88.900 mm | 3.5 in
Mounting Diameter, minimum 60.325 mm | 2.375 in
Stand-off Distance 1358.900 mm | 53.5 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479

Packaging and Weights

Included Mounting hardware | Supports
Packaging quantity 1
Weight, net 79.560 kg | 175.4 lb

Product Classification

Product Type Support kit
Product Brand PIM-guard
Product Series G2

General Specifications

Mounting Round member
Pipe, quantity 0

Dimensions

Mounting Diameter, maximum 88.900 mm | 3.5 in
Mounting Diameter, minimum 60.325 mm | 2.375 in
Stand-off Distance 1358.900 mm | 53.5 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479

Packaging and Weights

Included Mounting hardware | Supports
Packaging quantity 1
Weight, net 79.560 kg | 175.4 lb

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification