Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MC-PK8-C

Base Product: MC-PK-SERIES

Low-Profile Co-location Platform Kit, 8 ft face, 12 in to 38 in OD, (9) 2-3/8" OD x 72" Pipes, with Support Rail Kit

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
Please contact CommScope for detailed drawings prior to ordering.

Product Classification

Product Type Monopole platform kit
Ordering Note NSTD445 Compliant

General Specifications

Mounting Monopole, 305–965 mm (12–38 in) OD
Pipe, quantity 9
Sectors, quantity 3

Dimensions

Height 1828.800 mm | 72 in
Face Width 2.438 m | 8 ft
Width 2438.4 mm | 96 in
Pipe Length 1828.800 mm | 72 in
Face Support Pipe Diameter 88.900 mm | 3.5 in
Mounting Diameter, maximum 965.2 mm | 38 in
Mounting Diameter, minimum 304.800 mm | 12 in
Pipe Outer Diameter 60.325 mm | 2.375 in
Stand-off Distance 914.4 mm | 36 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Hardware | Plain end pipes (9) | Platform | Rail | Ring mount
Packaging quantity 1
Weight, net 622.782 kg | 1373 lb

Product Classification

Product Type Monopole platform kit
Ordering Note NSTD445 Compliant

General Specifications

Mounting Monopole, 305–965 mm (12–38 in) OD
Pipe, quantity 9
Sectors, quantity 3

Dimensions

Height 1828.800 mm | 72 in
Face Width 2.438 m | 8 ft
Width 2438.4 mm | 96 in
Pipe Length 1828.800 mm | 72 in
Face Support Pipe Diameter 88.900 mm | 3.5 in
Mounting Diameter, maximum 965.2 mm | 38 in
Mounting Diameter, minimum 304.800 mm | 12 in
Pipe Outer Diameter 60.325 mm | 2.375 in
Stand-off Distance 914.4 mm | 36 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Hardware | Plain end pipes (9) | Platform | Rail | Ring mount
Packaging quantity 1
Weight, net 622.782 kg | 1373 lb

Product Specification

Product Specification