RR-FA4
Base Product: RRU-MOUNTS
RRU Mount Kit for Back-to-Back Mounting of (2) RRUs on up to 5.6" Round, 6" 60 degree or 4.5" 90 Degree Angle
Features and Benefits
Accomodates a wide variety of radios.
Features integrated lifting points for safe and efficient hoisting of radios to the mounting location
Supports all typical RRH units from Ericsson, ERS and RRUS
Features integrated lifting points for safe and efficient hoisting of radios to the mounting location
Supports all typical RRH units from Ericsson, ERS and RRUS
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Remote radio head unit mount |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Mounting | Round and angle legs |
Radio Compatibility, Ericsson | (2) RRUS11/12/32, 2212, 4415, 4426, 4478 | 4426 | 4435 | 4449 | 4455 | 4460 | 4467 | 4478 | 4480 | 4490 | 4890 | 8843 | 8863 |
Tower Taper | Non-tapered | Tapered |
Dimensions
Height | 388.620 mm | 15.3 in |
Width | 215.900 mm | 8.5 in |
Length | 650.240 mm | 25.6 in |
Mounting Diameter 2, maximum | 152.400 mm | 6 in |
Mounting Diameter 2, minimum | 38.100 mm | 1.5 in |
Mounting Diameter, maximum | 142.24 mm | 5.6 in |
Mounting Diameter, minimum | 60.960 mm | 2.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamps | Hardware |
Packaging quantity | 1 |
Weight, net | 21.913 kg | 48.31 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Portfolio | CommScope® |
Product Type | Remote radio head unit mount |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Mounting | Round and angle legs |
Radio Compatibility, Ericsson | (2) RRUS11/12/32, 2212, 4415, 4426, 4478 | 4426 | 4435 | 4449 | 4455 | 4460 | 4467 | 4478 | 4480 | 4490 | 4890 | 8843 | 8863 |
Tower Taper | Non-tapered | Tapered |
Dimensions
Height | 388.620 mm | 15.3 in |
Width | 215.900 mm | 8.5 in |
Length | 650.240 mm | 25.6 in |
Mounting Diameter 2, maximum | 152.400 mm | 6 in |
Mounting Diameter 2, minimum | 38.100 mm | 1.5 in |
Mounting Diameter, maximum | 142.24 mm | 5.6 in |
Mounting Diameter, minimum | 60.960 mm | 2.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamps | Hardware |
Packaging quantity | 1 |
Weight, net | 21.913 kg | 48.31 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse