Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MC-K-SERIES

Base Product

MC-K Series Monopole T-Frame/T-Arm Kits
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
Configure and display product variants of MC-K-SERIES by selecting options

Loading...
Product
Face Support Pipe Diameter Mounting Width Product Type Face Width Mounting Diameter, maximum Mounting Diameter, minimum Pipe Outer Diameter Pipe Length
MC-S10M-12-96 MC-S10M-12-96
Monopole Co-location Square Tube T-Frame kit for 15 in to 50 in OD Monopoles, 10 ft face, includes (12) 2-3/8" x 96" pipes
Monopole | 381–1270 mm (15–50 in) OD 3048.000 mm | 120 in Monopole T-frame kit 3.048 m | 10 ft 1270 mm | 50 in 381.000 mm | 15 in 60.960 mm | 2.4 in 2438.4 mm | 96 in
MTC3619 MTC3619
Monopole T-Frame kit with VSR Reinforcement and Work Platforms, 15 in to 50 in OD, 12 ft 6 in face, includes (12) 2-3/8in x 96in pipes
Monopole | 381–1270 mm (15–50 in) OD 3810 mm | 150 in Monopole T-frame kit 3.81 m | 12.5 ft 1270 mm | 50 in 381.000 mm | 15 in 60.960 mm | 2.4 in 2438.4 mm | 96 in
MTC4074M6996 MTC4074M6996
Three-Sector Double T-Arm Monopole Mount, Includes (2) Ring Mounts for 15"-50" OD Monopole, 6 ft x 3-1/2" OD face pipes, (9) 2-3/8" OD x 96” Antenna Pipes
88.900 mm | 3.5 in Monopole | 381–1270 mm (15–50 in) OD 1828.800 mm | 72 in Monopole T-frame kit 1.829 m | 6 ft 1270.000 mm | 50 in 381.000 mm | 15 in 60.325 mm | 2.375 in 2438.400 mm | 96 in
MTC4107S MTC4107S
Four-Sector Double T-Arm Monopole Mount, Includes (2) Ring Mounts for 10"-30" OD Monopole, 6 ft x 3-1/2" OD face pipes, (12) 2-3/8" OD x 96” Antenna Pipes
88.900 mm | 3.5 in Monopole | 254–762 mm (10–30 in) OD 1828.800 mm | 72 in Monopole T-frame kit 1.829 m | 6 ft 762.000 mm | 30 in 254.000 mm | 10 in 60.325 mm | 2.375 in 2438.400 mm | 96 in
Features and Benefits
MC-K Series T-Frame/T-Arm Mounts – Light Duty Single T-Arm Kits for Monopoles 12” OD to 50” OD with face width options ranging from 6.5 ft to 14.5 ft. These kits are offered with and without antenna pipes.

MC-KD Series T-Frame/T-Arm Mounts - Heavy Duty Double T-Arm mount design for Monopole applications featuring sturdy corner tie-backs for added stability. These kits are designed with sturdy 3-1/2” OD Face Pipes and 2-7/8” OD Antenna Pipes for maximum loading capabilities.

Product Classification

Product Type Monopole T-frame kit

Product Classification

Product Type Monopole T-frame kit

Product Specification

Product Specification