Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

PIM-GUARD-MOUNTS

Base Product

PIM-Guard Series High Capacity Monopole and Tower Sector Frames
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
Configure and display product variants of PIM-GUARD-MOUNTS by selecting options

Loading...
Product
Face Support Pipe Diameter Mounting Width Product Brand Product Series Product Type Face Width Mounting Diameter, maximum Mounting Diameter, minimum Pipe Outer Diameter Pipe Length
SFG23RHDX-12-B SFG23RHDX-12-B
G23RHDX Tower Sector Frame with spine extension for RRU Mounting, 12.5 ft x 2.88 in OD face pipes. Base Kit Only. No antenna pipes.
73.025 mm | 2.875 in Angle 60° | 203.2 mm (8 in) | Straight or tapered legs up to 203.2 mm (8 in) OD 3810.000 mm | 150 in PIM-guard G2 High capacity Tower sector frame 3.810 m | 12.5 ft 218.44 mm | 8.6 in 38.1 mm | 1.5 in 73.025 mm | 2.875 in
SFG23RHDX-14-3-126 SFG23RHDX-14-3-126
G23RHDX Tower Sector Frame with spine extension for RRU Mounting, 14.5 ft x 2.88 in OD face pipes, includes three 2.88 OD x 126 in antenna pipes
73.025 mm | 2.875 in Angle 60° | 203.2 mm (8 in) | Straight or tapered legs up to 203.2 mm (8 in) OD 4419.600 mm | 174 in PIM-guard G2 High capacity Tower sector frame 4.420 m | 14.5 ft 218.44 mm | 8.6 in 38.1 mm | 1.5 in 73.025 mm | 2.875 in 3200.400 mm | 126 in
SFG23RHDX-14-3-96 SFG23RHDX-14-3-96
G23RHDX Tower Sector Frame with spine extension for RRU Mounting, 14.5 ft x 2.88 in OD face pipes, includes three 2.88 OD x 96 in antenna pipes
73.025 mm | 2.875 in Angle 60° | 203.2 mm (8 in) | Straight or tapered legs up to 203.2 mm (8 in) OD 4419.600 mm | 174 in PIM-guard G2 High capacity Tower sector frame 4.420 m | 14.5 ft 218.44 mm | 8.6 in 38.1 mm | 1.5 in 73.025 mm | 2.875 in 2438.400 mm | 96 in
SFG23RHDX-14-4-120 SFG23RHDX-14-4-120
G23RHDX Tower Sector Frame with spine extension for RRU Mounting, 14.5 ft x 2.88 in OD face pipes, includes four 2.88 OD x 120 in antenna pipes
73.025 mm | 2.875 in Angle 60° | 203.2 mm (8 in) | Straight or tapered legs up to 203.2 mm (8 in) OD 4419.600 mm | 174 in PIM-guard G2 High capacity Tower sector frame 4.420 m | 14.5 ft 218.44 mm | 8.6 in 38.1 mm | 1.5 in 73.025 mm | 2.875 in 3048.000 mm | 120 in
SFG23RHDX-14-4-126 SFG23RHDX-14-4-126
G23RHDX Tower Sector Frame with spine extension for RRU Mounting, 14.5 ft x 2.88 in OD face pipes, includes four 2.88 OD x 126 in antenna pipes
73.025 mm | 2.875 in Angle 60° | 203.2 mm (8 in) | Straight or tapered legs up to 203.2 mm (8 in) OD 4419.600 mm | 174 in PIM-guard G2 High capacity Tower sector frame 4.420 m | 14.5 ft 218.44 mm | 8.6 in 38.1 mm | 1.5 in 73.025 mm | 2.875 in 3200.400 mm | 126 in
SFG23RHDX-14-4-96 SFG23RHDX-14-4-96
G23RHDX Tower Sector Frame with spine extension for RRU Mounting, 14.5 ft x 2.88 in OD face pipes, includes four 2.88 OD x 96 in antenna pipes
73.025 mm | 2.875 in Angle 60° | 203.2 mm (8 in) | Straight or tapered legs up to 203.2 mm (8 in) OD 4419.600 mm | 174 in PIM-guard G2 High capacity Tower sector frame 4.420 m | 14.5 ft 218.44 mm | 8.6 in 38.1 mm | 1.5 in 73.025 mm | 2.875 in 2438.400 mm | 96 in
SFG23RHDX-14-5-120 SFG23RHDX-14-5-120
G23RHDX Tower Sector Frame with spine extension for RRU Mounting, 14.5 ft x 2.88 in OD face pipes, includes five 2.88 OD x 120 in antenna pipes
73.025 mm | 2.875 in Angle 60° | 203.2 mm (8 in) | Straight or tapered legs up to 203.2 mm (8 in) OD 4419.600 mm | 174 in PIM-guard G2 High capacity Tower sector frame 4.420 m | 14.5 ft 218.44 mm | 8.6 in 38.1 mm | 1.5 in 73.025 mm | 2.875 in 3048.000 mm | 120 in
SFG23RHDX-14-B SFG23RHDX-14-B
G23RHDX Tower Sector Frame with spine extension for RRU Mounting, 14.5 ft x 2.88 in OD face pipes. Base Kit Only. No antenna pipes.
73.025 mm | 2.875 in Angle 60° | 203.2 mm (8 in) | Straight or tapered legs up to 203.2 mm (8 in) OD 4419.600 mm | 174 in PIM-guard G2 High capacity Tower sector frame 4.420 m | 14.5 ft 218.44 mm | 8.6 in 38.1 mm | 1.5 in 73.025 mm | 2.875 in
Features and Benefits
Passive intermodulation (PIM) presents a constant challenge to wireless network performance—especially given today’s crowded tower tops. That’s why CommScope created several innovative new mount solutions to reduce PIM between remote radio units (RRUs) and base station antennas (BSAs) on the tower.

-RHDX Series tower and monopole mounts: These feature an extended 10-foot spine design that provides radio mounting locations farther away from antennas

-RHDXL Series tower mounts: All the features and benefits of the RHDX extended spine, plus a PIM-optimized frame to increase antenna-to-antenna spacing—reducing PIM further

Product Classification

Product Type PIM-guard mount
Product Brand PIM-guard
Product Series G2

Product Classification

Product Type PIM-guard mount
Product Brand PIM-guard
Product Series G2

Product Specification

Product Specification