SF-PK-238-278
Sector Frame Pipe Mount Kit, with (2) 2-7/8 to 2-3/8 in Crossover plates and (1) 2-3/8" OD x 120" Pipe
Specifications
Product Classification
Product Type | Pipe mount kit |
General Specifications
Mounting | Round member |
Pipe, quantity | 1 |
Dimensions
Pipe Length | 3048.000 mm | 120 in |
Mounting Diameter, maximum | 73.025 mm | 2.875 in |
Mounting Diameter, minimum | 60.325 mm | 2.375 in |
Pipe Outer Diameter | 60.325 mm | 2.375 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Crossover plates | Plain end pipes | U-bolts |
Packaging quantity | 1 |
Product Classification
Product Type | Pipe mount kit |
General Specifications
Mounting | Round member |
Pipe, quantity | 1 |
Dimensions
Pipe Length | 3048.000 mm | 120 in |
Mounting Diameter, maximum | 73.025 mm | 2.875 in |
Mounting Diameter, minimum | 60.325 mm | 2.375 in |
Pipe Outer Diameter | 60.325 mm | 2.375 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Crossover plates | Plain end pipes | U-bolts |
Packaging quantity | 1 |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse