S-600
Stand-Off Bracket, 72 in, includes pipe
Specifications
Product Classification
Product Type | Stand-off mount |
General Specifications
Mounting | Straight or tapered legs up to 88.9 mm (3-1/2 in) OD, clamps included |
Note | One 20 ft omni antenna |
Pipe, quantity | 1 |
Tower Taper | Non-tapered | Tapered |
Dimensions
Height | 812.8 mm | 32 in |
Width | 127 mm | 5 in |
Length | 1828.8 mm | 72 in |
Pipe Length | 812.8 mm | 32 in |
Pipe Outer Diameter | 48.26 mm | 1.9 in |
Stand-off Distance | 1828.8 mm | 72 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | 120 mph (BWS) at 150 ft AGL |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Clamps | Stand-off |
Packaging quantity | 1 |
Weight, net | 24.5 kg | 54.013 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Stand-off mount |
General Specifications
Mounting | Straight or tapered legs up to 88.9 mm (3-1/2 in) OD, clamps included |
Note | One 20 ft omni antenna |
Pipe, quantity | 1 |
Tower Taper | Non-tapered | Tapered |
Dimensions
Height | 812.8 mm | 32 in |
Width | 127 mm | 5 in |
Length | 1828.8 mm | 72 in |
Pipe Length | 812.8 mm | 32 in |
Pipe Outer Diameter | 48.26 mm | 1.9 in |
Stand-off Distance | 1828.8 mm | 72 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | 120 mph (BWS) at 150 ft AGL |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Clamps | Stand-off |
Packaging quantity | 1 |
Weight, net | 24.5 kg | 54.013 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Warranty
Assembly Drawing
Product Compliance Documentation
Warranty
Other Ways to Browse