SCPTRU-201-T
Small Cell Pole Top Mount for 18" Radio Concealment & Antenna (for use with SCSMRU-301-T Small Cell Ring Mount)
Specifications
Product Classification
Product Type | Pole mount kit | Wood pole mount |
General Specifications
Mounting | Wood pole |
Dimensions
Width | 596.138 mm | 23.47 in |
Length | 596.138 mm | 23.47 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Attachment hardware | Bracket |
Packaging quantity | 1 |
Weight, net | 25.7 kg | 56.659 lb |
Product Classification
Product Type | Pole mount kit | Wood pole mount |
General Specifications
Mounting | Wood pole |
Dimensions
Width | 596.138 mm | 23.47 in |
Length | 596.138 mm | 23.47 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Attachment hardware | Bracket |
Packaging quantity | 1 |
Weight, net | 25.7 kg | 56.659 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse