SCPTW26-5GT
Small Cell Wrap Around - Antenna Pole Top Mount plus Trisector pipe mounts for 5G Radios (for Poles 7in to 11in OD)
Specifications
Product Classification
Product Type | Pole mount kit | Wood pole mount |
General Specifications
Mounting | Wood pole |
Pipe, quantity | 3 |
Sectors, quantity | 3 |
Dimensions
Height | 685.800 mm | 27 in |
Width | 406.4 mm | 16 in |
Length | 406.4 mm | 16 in |
Pipe Length | 609.600 mm | 24 in |
Mounting Diameter, maximum | 279.400 mm | 11 in |
Mounting Diameter, minimum | 177.800 mm | 7 in |
Pipe Outer Diameter | 73.152 mm | 2.88 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Attachment hardware | Plain end pipes (3) | Threaded rod |
Packaging quantity | 1 |
Weight, net | 58.15 kg | 128.199 lb |
Product Classification
Product Type | Pole mount kit | Wood pole mount |
General Specifications
Mounting | Wood pole |
Pipe, quantity | 3 |
Sectors, quantity | 3 |
Dimensions
Height | 685.800 mm | 27 in |
Width | 406.4 mm | 16 in |
Length | 406.4 mm | 16 in |
Pipe Length | 609.600 mm | 24 in |
Mounting Diameter, maximum | 279.400 mm | 11 in |
Mounting Diameter, minimum | 177.800 mm | 7 in |
Pipe Outer Diameter | 73.152 mm | 2.88 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Attachment hardware | Plain end pipes (3) | Threaded rod |
Packaging quantity | 1 |
Weight, net | 58.15 kg | 128.199 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse