TP-G312-DSH
Base Product: TRIPOD-MOUNTS
Tripod Mount Kit with Non-penetrating Ballast Mount, includes 3-1/2 in OD x 126 in Mount Pipe (88.9 mm OD x 3.2 m)
Specifications
Product Classification
Product Type | Tripod mount |
General Specifications
Mounting | Non-penetrating |
Pipe, quantity | 1 |
Dimensions
Height | 3200.4 mm | 126 in |
Width | 2971.800 mm | 117 in |
Length | 2.576 m | 8.45 ft |
Pipe Length | 3200.4 mm | 126 in |
Pipe Outer Diameter | 88.9 mm | 3.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Ballast tray | Mounting hardware | Pipe |
Packaging quantity | 1 |
Weight, net | 152.2 kg | 335.543 lb |
Product Classification
Product Type | Tripod mount |
General Specifications
Mounting | Non-penetrating |
Pipe, quantity | 1 |
Dimensions
Height | 3200.4 mm | 126 in |
Width | 2971.800 mm | 117 in |
Length | 2.576 m | 8.45 ft |
Pipe Length | 3200.4 mm | 126 in |
Pipe Outer Diameter | 88.9 mm | 3.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Ballast tray | Mounting hardware | Pipe |
Packaging quantity | 1 |
Weight, net | 152.2 kg | 335.543 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse