TP-G412-126
Base Product: TRIPOD-MOUNTS
Universal Tripod Mount, 4-1/2 in OD x 126 in pipe
Specifications
Product Classification
Product Type | Tripod mount |
Ordering Note | NSTD445 Compliant |
General Specifications
Mounting | Surfaces |
Note | One 6 ft microwave antenna using 4-1/2 in pipe mast |
Pipe, quantity | 1 |
Dimensions
Height | 3200.4 mm | 126 in |
Width | 1524 mm | 60 in |
Length | 1.524 m | 5 ft |
Pipe Length | 3200.4 mm | 126 in |
Pipe Outer Diameter | 114.3 mm | 4.5 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | 85 mph (BWS) at 100 ft AGL using Exposure C per UBC |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Mount, with or without pipe |
Packaging quantity | 1 |
Weight, net | 130.1 kg | 286.821 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Tripod mount |
Ordering Note | NSTD445 Compliant |
General Specifications
Mounting | Surfaces |
Note | One 6 ft microwave antenna using 4-1/2 in pipe mast |
Pipe, quantity | 1 |
Dimensions
Height | 3200.4 mm | 126 in |
Width | 1524 mm | 60 in |
Length | 1.524 m | 5 ft |
Pipe Length | 3200.4 mm | 126 in |
Pipe Outer Diameter | 114.3 mm | 4.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | 85 mph (BWS) at 100 ft AGL using Exposure C per UBC |
Wind Rating Test Method | TIA/EIA-222 |
Packaging and Weights
Included | Mount, with or without pipe |
Packaging quantity | 1 |
Weight, net | 130.1 kg | 286.821 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Warranty
Assembly Drawing
Product Compliance Documentation
Warranty
Other Ways to Browse