Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

WB-CY110

Safety Grated Waveguide Bridge Channel, 12 in x 10 ft

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Waveguide bridge channel

General Specifications

Application Waveguide bridge kit, 12 in

Dimensions

Height 76.2 mm | 3 in
Width 304.8 mm | 12 in
Length 3048 mm | 120 in

Outline Drawing

Click on image to enlarge.

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Bridge channel
Packaging quantity 1
Weight, net 31.8 kg | 70.107 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Classification

Product Type Waveguide bridge channel

General Specifications

Application Waveguide bridge kit, 12 in

Dimensions

Height 76.2 mm | 3 in
Width 304.8 mm | 12 in
Length 3048 mm | 120 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Bridge channel
Packaging quantity 1
Weight, net 31.8 kg | 70.107 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted