1375254-2
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Hook-and-Loop Cable Tie, 12 mm, black
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Cable tie |
Minimum Order Quantity | 1 |
Ordering Note | Each part number includes 10 individual cable ties |
General Specifications
Color | Black |
Dimensions
Width | 25.4 mm | 1 in |
Length | 304.8 mm | 12 in |
Material Specifications
Material Type | Nylon |
Packaging and Weights
Packaging quantity | 10 |
Packaging Type | Strip |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Cable tie |
Minimum Order Quantity | 1 |
Ordering Note | Each part number includes 10 individual cable ties |
General Specifications
Color | Black |
Dimensions
Width | 25.4 mm | 1 in |
Length | 304.8 mm | 12 in |
Material Specifications
Material Type | Nylon |
Packaging and Weights
Packaging quantity | 10 |
Packaging Type | Strip |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse