1375255-6
- Available in:
- Asia
- Latin America
- North America
Hook-and-Loop Cable Tie, 5/8 inch, blue
Specifications
Product Classification
Regional Availability | Asia | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Cable tie |
General Specifications
Color | Blue |
Dimensions
Width | 15.88 mm | 0.625 in |
Length | 4572 mm | 180 in |
Material Specifications
Material Type | Nylon |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | Cable tie |
General Specifications
Color | Blue |
Dimensions
Width | 15.88 mm | 0.625 in |
Length | 4572 mm | 180 in |
Material Specifications
Material Type | Nylon |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse