245651-1
Nylon Rawl Plug
Specifications
Specifications
Product Classification
Product Type | Plug |
General Specifications
Installation Tool | 6 mm drill bit required for installation |
Dimensions
Hole Size | 40 mm deep |
Nominal Size | 12.7 mm | 22.225 mm | 31.75 mm | 41.275 mm |
Packaging and Weights
Height, packed | 63 mm | 2.48 in |
Width, packed | 40 mm | 1.575 in |
Length, packed | 90 mm | 3.543 in |
Packaging quantity | 100 |
Weight, gross | 0.07 kg | 0.154 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Plug |
General Specifications
Installation Tool | 6 mm drill bit required for installation |
Dimensions
Hole Size | 40 mm deep |
Nominal Size | 12.7 mm | 22.225 mm | 31.75 mm | 41.275 mm |
Packaging and Weights
Height, packed | 63 mm | 2.48 in |
Width, packed | 40 mm | 1.575 in |
Length, packed | 90 mm | 3.543 in |
Packaging quantity | 100 |
Weight, gross | 0.07 kg | 0.154 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse