460200608 | FHD-ACC-REUSEABLE-REEL
- Available in:
- Asia
- EMEA
- Latin America
CommScope Reusable Reel for Dropcable
Features and Benefits
The reusable reel from Commscope is a tool for deploying Dropcable coils instead of using conventional wooden drums. The two-reel flanges separate and allow for a cable up to 160m in length to be installed over a three-rod hub. These rods are adjustable to allow for different cable internal coil diameters of 262mm up to 290mm and can be adjusted to remove any slack when deploying the drops. The reel will come with a 20m long sash line fixed to the flange for attaching to the hardened connector on the coils.
Specifications
Product Classification
Regional Availability | Asia | EMEA | Latin America |
Product Type | Fiber spool kit |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | EMEA | Latin America |
Product Type | Fiber spool kit |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Visio Stencil
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse