- Home
- RUCKUS Technical Family
- RUCKUS Technical Family Newsletter - January 2023
RUCKUS Technical Family Newsletter - January 2023
January 14, 2023Welcome to January News Updates!
RUCKUS WIRELESS NEWS
- The new Long Term release SZ 6.1.1 LT-G is now available. This new monumental build features: 3.6.2 upgrade and AP zone support, AAA Server FQDN support, ICX Config enhancements, Network Segmentation Phase 2 and many more! Full details can be found in the release notes.
- The new RUCKUS R560 has been launched: a fully certifiable Wi-Fi 6E access point, Tri-band Concurrent Mode: 2.4GHz (2x2:2) + 5GHz (2x2:2) + 6GHz (2x2:2), Supports up to 1536 clients per AP, WPA3, Ability to onboard Bluetooth®Low Energy (BLE) and Zigbee® Click here to watch the Introduction Webinar.
- Check out the new RUCKUS SmartZone and Cloudpath Network Segmentation Configuration Guide supporting SZ 6.1.1.
RUCKUS ANALYTICS NEWS
- The new RA 3.2 release is out. This release introduces the AI-Driven Cloud Radio Resource Management (RRM), which represents a step function improvement in jointly optimizing channel and channel width parameters to drive down number of interfering links for SmartZone (SZ) managed access points (APs) to zero when theoretically possible. Have a look at the release notes for more information.
- Data migration from Data Explorer to Data Studio – action needed!
We will be sunsetting Data Explorer in RUCKUS Analytics in Jan 2023 as we don’t want to surprise anyone. Please remind your customers that they need to migrate their data to Data Studio. Migration process is manual but there are several dashboards pre-created in the Gallery section. Customers can import and tweak these dashboards to fit their needs. A Pendo guide was pushed which will appear as a small tool tip styled box, explaining the need to move from Data Explorer to Data Studio. Users will see it maximum once per day, displayed two times in total. The deadline has been extended to Feb 1st, 2023.
RUCKUS IOT NEWS
- The new IoT release 2.0.1 is out. Full list of all new features can be found in the release notes.
RUCKUS COMPETITIVE NEWS
- New competitive doc for Unleashed vs. Aruba Instant (renamed Aruba controllerless Solution)
- Competitive doc for Cisco Embedded Wireless Controller on Catalyst AP: RUCKUS Unleashed vs. Cisco EWC
GOOD TO KNOW
- Wi-Fi connectivity issues in M1 and M2 MacBooks due to AWDL. For more details, please check this article on our Support Portal.
- The revisedRUCKUS End of Sale and End of Life Product Datelines document has been updated.
- Make sure to check all available online Instructor-led Training available on our portal.
This newsletter is available in the following editions:
- Chinese Simplified – 简体中文
- Chinese Traditional- 繁體中文
- German - Deutsch
- French - Français
- Italian – Italiano
- Japanese – 日本語
- Korean - 한국어
- Polish - Polski
- Portuguese (Brazilian) - Português
- Spanish – Español (Latinoamérica)
- Turkish - Türkçe