Products

of 1796 results found
View:
Compare

Filters

Featured
360-DM-PANELS
Base Product
360-DM-PANELS
SYSTIMAX 360™ Distribution Module Panels
360-DM-PANELS
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: RJ45 patch panel
  • Color: Cool gray | Satin chrome
360-DM-PANELS
  • Portfolio: CommScope®
  • Product Type: RJ45 patch panel
  • Color: Cool gray | Satin chrome
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
360-MOD-M-PANELS
Base Product
360-MOD-M-PANELS
SYSTIMAX 360™ Evolve Module Panels
360-MOD-M-PANELS
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Brand: SYSTIMAX 360™
  • Product Type: RJ45 patch panel
  • Color: Cool gray
360-MOD-M-PANELS
  • Portfolio: SYSTIMAX®
  • Product Brand: SYSTIMAX 360™
  • Product Type: RJ45 patch panel
  • Color: Cool gray
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
PATCHMAX-PANELS
Base Product
PATCHMAX-PANELS
SYSTIMAX PATCHMAX® Panels
PATCHMAX-PANELS
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Type: RJ45 patch panel
PATCHMAX-PANELS
  • Portfolio: SYSTIMAX®
  • Product Type: RJ45 patch panel
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
1100-DM-PANELS
Base Product
1100-DM-PANELS
SYSTIMAX 1100 Series Distribution Module Panels
1100-DM-PANELS
  • Portfolio: SYSTIMAX®
  • Product Type: RJ45 patch panel
  • Color: Black
1100-DM-PANELS
  • Portfolio: SYSTIMAX®
  • Product Type: RJ45 patch panel
  • Color: Black
Featured
DDM-M-PANELS
Base Product
DDM-M-PANELS
DDM Discrete Distribution Module M-Series Panels
DDM-M-PANELS
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: RJ45 patch panel
  • Color: Black
DDM-M-PANELS
  • Portfolio: CommScope®
  • Product Type: RJ45 patch panel
  • Color: Black
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
1071E
Base Product
1071E
GigaSPEED XL® 1071E ETL Verified Category 6 U/UTP Cable
1071E
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1071E
  • Pairs, quantity: 4
  • Jacket Material: PVC
1071E
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1071E
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
Featured
1071E-UTG
Base Product
1071E-UTG
GigaSPEED XL® 1071E-UTG ETL Verified Category 6 U/UTP Cable
1071E-UTG
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1071E-UTG
  • Pairs, quantity: 4
  • Jacket Material: PVC
1071E-UTG
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1071E-UTG
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
Featured
1091B
Base Product
1091B
GigaSPEED X10D® 1091B ETL Verified Category 6A U/UTP Cable
1091B
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1091B
  • Pairs, quantity: 4
  • Jacket Material: PVC
1091B
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1091B
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
Featured
1091B-UTG
Base Product
1091B-UTG
GigaSPEED X10D® 1091B-UTG ETL Verified Category 6A U/UTP Cable
1091B-UTG
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1091B-UTG
  • Pairs, quantity: 4
  • Jacket Material: PVC
1091B-UTG
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1091B-UTG
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
Featured
1091L
Base Product
1091L
GigaSPEED X10D® 1091B ETL Verified Category 6A U/UTP Cable
1091L
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1091B
  • Pairs, quantity: 4
  • Jacket Material: PVC
1091L
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1091B
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
Featured
1091SD
Base Product
1091SD
GigaSPEED X10D® 1091SD ETL Verified Category 6A U/UTP Cable
1091SD
  • Regional Availability: Asia | Australia/New Zealand | Latin America | Middle East/Africa | North America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1091SD
  • Pairs, quantity: 4
  • Jacket Material: PVC
1091SD
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Environmental Space: Non-plenum
  • Cable Type: U/UTP (unshielded)
  • Product Number: 1091SD
  • Pairs, quantity: 4
  • Jacket Material: PVC
  • Regional Availability: Asia | Australia/New Zealand | Latin America | Middle East/Africa | North America
Featured
1291B
Base Product
1291B
GigaSPEED X10D® 1291B Category 6A Cable
1291B
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Cable Type: F/UTP (shielded)
  • Product Number: 1291B
  • Pairs, quantity: 4
1291B
  • Portfolio: SYSTIMAX®
  • Product Type: Twisted pair cable
  • Cable Type: F/UTP (shielded)
  • Product Number: 1291B
  • Pairs, quantity: 4
  • Regional Availability: Asia | Australia/New Zealand | Latin America | North America
gigaspeed-x10d-u_utp_x400
Brochure

GigaSPEED X10D U/UTP Solution Guide

gigaspeed-xl-solution-guide_x400
Brochure

GigaSPEED XL Solution Guide

Modal Decomposition Modeling – the technology behind SYSTIMAX cabling

Twisted pair copper cabling continues to be the foundation upon which enterprise networks are built. To meet the challenges around guaranteed support for higher speeds and industry leading performance, CommScope Labs created the Modal Decomposition Modeling tool.

Sort By:

Filters

  • Brochure: GigaSPEED® X10D Solution Guide

    The SYSTIMAX GigaSPEED X10D Solution provides unprecedented performance for key parameters such as insertion loss and all forms of crosstalk, both within and between channels, yielding improved bandwidth, data throughput and network efficiency.
    Download
  • Brochure: SYSTIMAX GigaSPEED® XL solution

    GigaSPEED XL is a reliable, cost-effective network solution that performs far beyond Category 6 standards.
    Download

Sort By:

Filters

  • Brochure: GigaSPEED® X10D Solution Guide

    The SYSTIMAX GigaSPEED X10D Solution provides unprecedented performance for key parameters such as insertion loss and all forms of crosstalk, both within and between channels, yielding improved bandwidth, data throughput and network efficiency.
    Download
  • Brochure: SYSTIMAX GigaSPEED® XL solution

    GigaSPEED XL is a reliable, cost-effective network solution that performs far beyond Category 6 standards.
    Download