CableGuide 360™
Optimize every angle
Today’s enterprise networks are edge-based and hyperconnected. Cabling in the backbone network and horizontal sub-systems is densifying, growing more complex and unmanageable. It’s all converging on vertical and horizontal cabling managers that weren’t designed to handle the strain.
What will it take to adapt and thrive?
CommScope asked our enterprise network customers: “What do you need in a cable management system in order to adapt and thrive in this new reality?”
Simplified, user-friendly designs that are easier to deploy and manage
Increased cable capacity, organization and fiber protection
More flexibility in panel widths/heights, configurations and cable types/sizes
Reliable global availability and performance backed up by the SYSTIMAX Assurance program
Without a cabling management solution specifically designed to address the realities of network growth, today and tomorrow, network managers risk jeopardizing network performance, uptime and network ROI.

SYSTIMAX CableGuide 360
Simplify, organize and protect
The CableGuide 360 portfolio is uniquely designed to manage today’s high cable loads and adapt to support virtually almost any application and environment.
Flexible, single-handed door operation, strong but flexible fingers and a wide range of panel mounting options translate into a future-ready solution that can significantly simplify cable management, maintain optimal bend radius and protect your network’s ROI.
Highly customizable, the CableGuide 360 portfolio is the only cable management solution with performance that’s fully backed by the SYSTIMAX Assurance™ program.
With CommScope’s global production and redundant regional distribution network, all CableGuide 360 solutions are available when and where you need them.
The difference is in the details
Simplified and user friendly VCMs
Flexible and future-ready
Zero U capacity within the VCM maximizes rack space usage
VCMs offer 6”, 8”, 10” and 12” widths,
in 84” and 96” heights
1U, 2U, 3U
HCMs sizes
Diverse cable types/dimensions, high fiber-count assemblies, copper and/or fiber cabling
Black, silver and white
color options
Installs onto almost any two or
four-post panel racks
Cable protection, application support
- Strong, pliable fingers enable higher cable densities. Designed and engineered for cable protection (bend radius)
- Smart routing reduces pinching and crushing
- VCMs offer spools and accessories for excess cabling storage

- Stable, durable build with lighter trough covers
- End to end solution that’s globally available
- Covered by the SYSTIMAX Assurance program and the 25-Year Warranty
Organize. Manage. Protect. Repeat.
With simplified, user-friendly designs, incredible flexibility and cable protection and application support, one innovative portfolio can organize, manage and protect your vertical and horizontal patching applications. SYSTIMAX CableGuide 360 cable management solutions.
Another neat idea from a name you know and trust. CommScope.