GigaSPEED XL5

Bridging the multi-gig Ethernet gap

SYSTIMAX_2c_Black
The GigaSPEED XL5™ solution is the newest addition to the GigaSPEED family and the SYSTIMAX copper portfolio. It is a Category 6 solution, like the GigaSPEED XL® platform, but provides higher bandwidth and assured application performance for 2.5GBASE-T and 5GBASE-T applications with up to 100 meters in channel length.

Download as PDF

Awards & Innovation

Gold Honoree

CI&M Cabling Innovators Award, 2024

Demand for multi-gigabit connections

Fueled by the introduction of technologies like Wi-Fi 6E, the number of connected multi-gigabit devices is surging.
Many center on 2.5 and 5 Gbps applications.

donut-hole

The multi-gig donut hole

The 2.5G/5G "donut hole" is a challenge
for enterprise network managers.

 

Can't ensure standard-based
support with conventional
Cat 5e or Cat 6 cabling

BUT

Not enough bandwidth demand
to justify a complete upgrade to
10G-capable Cat 6A

 

What are your options?

Full-Gradent-2000x30

OPTION #1: Use existing Cat 6 according to NBASE-T Guidelines

NBASE-T Guidelines (2016) enable twisted-pair copper cabling to operate at 2.5 Gbps and 5 Gbps for distances of up to 100 meters, assuming the mitigation of any performance risks. Therein lies the problem.

At 2.5 Gbps , the Cat 6 risk is low, and at 5 Gbps it’s medium. The risks for Cat 5e are even more severe.

Mitigation involves one or more steps:

01B-separating-cords-XL5

Separating
equipment cords

02B-auto-negotiation-XL5

Setting equipment ports to
"auto-negotiation mode"

03B-horizontal-cable-XL5

Unbundling
horizontal cabling

04B-higher-speed-XL5

Using non-adjacent
ports for higher speed

 

OPTION #2: Rip out the Cat 6 cabling and replace with Cat 6a

05B-significantdowntime-XL5

Significant network
downtime

06B-disruptiveworkflow-XL5

Highly disruptive to
daily workflow

08B-halfbandwidth-XL5

Costly and
resource intensive

07B-costlyresource-XL5

Difficult to justify if
you're only using half
the available bandwidth

...or think outside the category!

GigaSPEED® XL5

A Cat 6 solution that supports 2.5 and 5 Gbps up to
100 meters… no mitigation or upgrades required.
  • Patented variable twist/strand technology greatly improves internal/alien crosstalk performance
  • An end-to-end solution
  • Supports up to Gbps in a four-connector 100 m channel with fully bundled horizontal cables
  • Ideal for connecting devices like in-ceiling Wi-FI 6E access points, IP security cameras and more

 

SYSTIMAX GigaSPEED Cat 6, Cat 6A and XL5 Twisted Pair Cables

SYSTIMAX GigaSPEED Cat 6, Cat 6A and XL5 Twisted Pair Cables


Use your existing installation tools and procedures

SYSTIMAX GigaSPEED Cat 6, Cat 6A and XL5 Twisted Pair Cables

Cable diameter is nearly identical
to GigaSPEED XL Cat 6 solution

SYSTIMAX GigaSPEED Cat 6, Cat 6A and XL5 Twisted Pair Cables

Pack more bandwidth and performance
in a compact footprint

SYSTIMAX GigaSPEED Cat 6, Cat 6A and XL5 Twisted Pair Cables

Reduce your cost of installation,
equipment and training

 

Perfect timing

The transition from Wi-Fi 6 to more bandwidth-heavy Wi-Fi 6E or Wi-Fi 7 has begun.
But applications requiring 2.5G and 5G support are growing.

 

IP surveillance and security

Server-to-switch connectivity

Video conferencing / collaboration

High-performance workstations

Support Power over Ethernet (PoE)

Campus WLANs

 

Bridge the gap

Full-Gradent-2000x30

 
A solution that supports 2.5 and 5.0 Gbps bandwidth demands without mitigation or upgrades.

The latest addition to the SYSTIMAX GigaSPEED family of copper solutions. Seamlessly evolve as your bandwidth demands increase. Available now as part of the new SYSTIMAX 2.0 portfolio.
gigaspeed-ethernet-applications

 

GigaSPEED XL5: in a category all on its own

 

01G-CAR-CAT5E
Cat 5e
Not dead yet...

Don't even think about pushing it to high speed

HIGH RISK

02G-CAR-CAT6
Cat 6
Keeps running

Expect at least "moderate" maintenance if/when pushed to higher speed

MEDIUM RISK

03G-CAR-XL5
XL5
Brand new

Built to work at higher speed. Comes with bumper-to-bumper dealer warranty

ZERO RISK UP TO 5G

04G-CAR-CAT6A
Cat 6A
Assured to work at highest speeds

Most future-ready

FUTURE-READY

 

Part of the SYSTIMAX 2.0 family of solutions

systimax-solution-fam

 

As a recent addition to CommScope’s iconic SYSTIMAX brand, GigaSPEED XL 5 reflects the vision and promise of SYSTIMAX 2.0. Built on four decades of standards-defining performance, SYSTIMAX 2.0 features an expanded portfolio of future-ready solutions and a bold new commitment to customer support. Limitless potential powered by endless innovation.

Contact your SYSTIMAX representative to find out more