760253289 | EPX-1U-MOD-ENC-FX-W
Base Product: EPX-PANELS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
EPX 1U fixed panel, accepts (4) G2 style splice cassettes, modules or adapter packs, providing up to 48 duplex LC ports, white
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch panel | Fiber patch/splice panel |
Product Series | EPX |
General Specifications
Application | Accepts four G2 modular cassettes |
Color | White |
Intelligence Type | Not iPatch® ready |
Interface, front | Unloaded |
Module/Adapter Pack Slots, quantity | 4 |
Rack Type | EIA 19 in |
Rack Units | 1 |
Shelf Movement | Fixed |
Total Fibers, quantity | 96 |
Total Ports, quantity | 0 |
Dimensions
Height | 44.45 mm | 1.750 in |
Width | 482.6 mm | 19.000 in |
Depth | 412.75 mm | 16.250 in |
Environmental Specifications
Safety Standard | CSA 22.2 | UL 1863 |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 2.994 kg | 6.6 lb |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch panel | Fiber patch/splice panel |
Product Series | EPX |
General Specifications
Application | Accepts four G2 modular cassettes |
Color | White |
Intelligence Type | Not iPatch® ready |
Interface, front | Unloaded |
Module/Adapter Pack Slots, quantity | 4 |
Rack Type | EIA 19 in |
Rack Units | 1 |
Shelf Movement | Fixed |
Total Fibers, quantity | 96 |
Total Ports, quantity | 0 |
Dimensions
Height | 44.45 mm | 1.750 in |
Width | 482.6 mm | 19.000 in |
Depth | 412.75 mm | 16.250 in |
Environmental Specifications
Safety Standard | CSA 22.2 | UL 1863 |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 2.994 kg | 6.6 lb |
Documentation & Downloads
Installation Instruction
Product Specification
User Manual
Visio Stencil
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
User Manual
Visio Stencil
Warranty
Other Ways to Browse