760254919 | EPX-1U-PNL-OPEN
Base Product: EPX-PANELS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
EPX 1U open sliding panel, accepts (3) LGX/PNL style splice cassettes, modules or panels, providing up to 36 duplex LC ports
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch panel |
Product Series | EPX |
General Specifications
Application | Accepts three LGX/1000 footprint panels/cassettes | Accepts three PNL-type adapter panels or ReadyPATCH® modules |
Color | Black |
Intelligence Type | Not iPatch® ready |
Interface, front | Unloaded |
Module/Adapter Pack Slots, quantity | 3 |
Rack Type | EIA 19 in |
Rack Units | 1 |
Shelf Movement | Sliding |
Total Fibers, quantity | 72 |
Total Ports, quantity | 0 |
Dimensions
Height | 44.45 mm | 1.750 in |
Width | 482.6 mm | 19.000 in |
Depth | 327.91 mm | 12.910 in |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 1.179 kg | 2.6 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber patch panel |
Product Series | EPX |
General Specifications
Application | Accepts three LGX/1000 footprint panels/cassettes | Accepts three PNL-type adapter panels or ReadyPATCH® modules |
Color | Black |
Intelligence Type | Not iPatch® ready |
Interface, front | Unloaded |
Module/Adapter Pack Slots, quantity | 3 |
Rack Type | EIA 19 in |
Rack Units | 1 |
Shelf Movement | Sliding |
Total Fibers, quantity | 72 |
Total Ports, quantity | 0 |
Dimensions
Height | 44.45 mm | 1.750 in |
Width | 482.6 mm | 19.000 in |
Depth | 327.91 mm | 12.910 in |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 1.179 kg | 2.6 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
User Manual
Visio Stencil
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
User Manual
Visio Stencil
Warranty
Other Ways to Browse