FACT® cable termination unit (CTU), kit for 3E FACT chassis, accomodates: 1 cable 2.5-14mm or 2 cables 2.5-8.5mm or 4 cables 2.5-5mm or 1 flex tube OD 16mm, only for use in FACT frame
Features and Benefits
- Cable Ttermination Units (CTU) kits are very robust and enable quick and easy termination of most cable sizes and types
- Designed for termination of cables directly onto the FACT chassis, allowing the installer to prepare and pre-terminate cables outside the frame
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Cable termination kit |
Product Brand | FACT® |
Product Series | FACT |
General Specifications
Application | For use with FACT panels |
Rack Type | FACT |
Dimensions
Compatible Cable Diameter Range | Maximum diameter of 2.5-14 mm (1 cable) or 2.5-8.5 mm (2 cables) or 2.5-5 mm ( cables) or 1 flex tube of 16 mm |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.360 kg | 0.794 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Cable termination kit |
Product Brand | FACT® |
Product Series | FACT |
General Specifications
Application | For use with FACT panels |
Rack Type | FACT |
Dimensions
Compatible Cable Diameter Range | Maximum diameter of 2.5-14 mm (1 cable) or 2.5-8.5 mm (2 cables) or 2.5-5 mm ( cables) or 1 flex tube of 16 mm |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.360 kg | 0.794 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Selection Guide
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Selection Guide
Product Specification
Visio Stencil
Warranty
Other Ways to Browse