884046904/10 | CS44Z3 WHT C6A 4/23 F/UTP RL 305M
Base Product: CS44Z
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
CS44Z3 ETL Verified Category 6A F/UTP Cable, low smoke zero halogen, white jacket, 4 pair count, 1000ft (305m) length, reel
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
Portfolio | NETCONNECT® |
Product Type | Twisted pair cable |
General Specifications
Product Number | CS44Z3 |
ANSI/TIA Category | 6A |
Cable Component Type | Horizontal |
Cable Type | F/UTP (shielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Drain Wire Type | Solid |
Jacket Color | White |
Pairs, quantity | 4 |
Separator Type | Isolator |
Transmission Standards | ANSI/TIA-568.2-D |
Dimensions
Cable Length | 304.800 m | 1000 ft |
Diameter Over Jacket, nominal | 7.518 mm | 0.296 in |
Jacket Thickness | 0.508 mm | 0.02 in |
Conductor Gauge, singles | 23 AWG |
Drain Wire Gauge | 26 AWG |
Cross Section Drawing
Click on image to enlarge. |
Electrical Specifications
dc Resistance Unbalance, maximum | 4 % |
dc Resistance, maximum | 8 ohms/100 m | 2.438 ohms/100 ft |
Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 69 % |
Operating Frequency, maximum | 500 MHz |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Segregation Class | c |
Electrical Cable Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency | IL, TYP | NEXT, TYP | ACR, TYP | PSNEXT, TYP | PSACR, TYP | ACRF, TYP | PSACRF, TYP | RL, TYP |
1.00 MHz | 1.7 | 90.8 | 89.1 | 89.1 | 87.4 | 91.1 | 89.1 | 33.8 |
4.00 MHz | 3.3 | 81.1 | 77.8 | 79.3 | 76.0 | 79.7 | 77.8 | 34.6 |
8.00 MHz | 4.6 | 76.1 | 71.5 | 74.3 | 69.7 | 73.9 | 71.9 | 36.6 |
10.00 MHz | 5.2 | 75.0 | 69.8 | 73.0 | 67.9 | 71.9 | 70.0 | 37.2 |
16.00 MHz | 6.6 | 71.0 | 64.5 | 69.1 | 62.5 | 67.7 | 65.7 | 37.3 |
20.00 MHz | 7.4 | 69.6 | 62.3 | 67.8 | 60.4 | 65.9 | 63.8 | 36.0 |
25.00 MHz | 8.2 | 68.1 | 59.8 | 66.2 | 57.9 | 63.8 | 61.8 | 35.0 |
31.25 MHz | 9.2 | 65.8 | 56.6 | 64.1 | 54.9 | 61.9 | 59.7 | 34.0 |
62.50 MHz | 13.0 | 60.9 | 47.9 | 59.2 | 46.2 | 55.1 | 53.0 | 30.4 |
100.00 MHz | 16.5 | 58.3 | 41.8 | 56.5 | 40.0 | 51.8 | 49.9 | 27.8 |
155.00 MHz | 20.7 | 55.7 | 35.0 | 53.7 | 33.1 | 48.3 | 46.1 | 24.2 |
200.00 MHz | 23.6 | 53.3 | 29.7 | 51.5 | 27.9 | 45.6 | 43.6 | 22.7 |
250.00 MHz | 26.4 | 52.0 | 25.6 | 50.0 | 23.6 | 44.7 | 42.6 | 21.2 |
300.00 MHz | 29.1 | 50.0 | 21.0 | 48.0 | 18.9 | 42.2 | 40.2 | 20.0 |
350.00 MHz | 31.5 | 48.3 | 16.8 | 46.5 | 15.0 | 39.8 | 37.8 | 19.1 |
400.00 MHz | 33.9 | 47.3 | 13.4 | 45.5 | 11.6 | 39.5 | 37.2 | 18.0 |
500.00 MHz | 38.1 | 45.9 | 7.8 | 44.0 | 5.9 | 36.5 | 34.2 | 16.6 |
Material Specifications
Conductor Material | Bare copper |
Drain Wire Material | Tinned copper |
Insulation Material | Polyolefin |
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Separator Material | Polyolefin |
Shield (Tape) Material | Polyester/Aluminum shield |
Mechanical Specifications
Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Acid Gas Test Method | IEC 60754-2 |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s2 |
EN50575 CPR Cable EuroClass Droplets Rating | d2 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Flame Test Method | IEC 60332-3-22 |
Smoke Test Method | IEC 61034-2 |
Packaging and Weights
Cable weight | 52.309 kg/km | 35.15 lb/kft |
Packaging Type | Reel |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America |
Portfolio | NETCONNECT® |
Product Type | Twisted pair cable |
General Specifications
Product Number | CS44Z3 |
ANSI/TIA Category | 6A |
Cable Component Type | Horizontal |
Cable Type | F/UTP (shielded) |
Conductor Type, singles | Solid |
Conductors, quantity | 8 |
Drain Wire Type | Solid |
Jacket Color | White |
Pairs, quantity | 4 |
Separator Type | Isolator |
Transmission Standards | ANSI/TIA-568.2-D |
Dimensions
Cable Length | 304.800 m | 1000 ft |
Diameter Over Jacket, nominal | 7.518 mm | 0.296 in |
Jacket Thickness | 0.508 mm | 0.02 in |
Conductor Gauge, singles | 23 AWG |
Drain Wire Gauge | 26 AWG |
Electrical Specifications
dc Resistance Unbalance, maximum | 4 % |
dc Resistance, maximum | 8 ohms/100 m | 2.438 ohms/100 ft |
Mutual Capacitance at Frequency | 5.6 nF/100 m @ 1 kHz |
Nominal Velocity of Propagation (NVP) | 69 % |
Operating Frequency, maximum | 500 MHz |
Operating Voltage, maximum | 80 V |
Remote Powering | Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A |
Segregation Class | c |
Electrical Cable Performance
CS
CommScope
Std
Refers to the standard value listed under Transmission Standards in the Electrical Specifications above
Typ
Typical
IL
Insertion Loss (dB/100m)
NEXT
Near End Crosstalk (dB/100m)
ACR
Attenuation to Crosstalk Ratio (dB/100m))
PSNEXT
Power Sum Near End Crosstalk (db/100m)
PSACR
Power Sum Attenuation to Crosstalk Ratio (dB/100m)
ACRF
Attenuation to Crosstalk Ratio - Far End (dB/100m)
PSACRF
Insertion Loss (dB/100m)
RL
Return Loss (dB)
Frequency | IL, TYP | NEXT, TYP | ACR, TYP | PSNEXT, TYP | PSACR, TYP | ACRF, TYP | PSACRF, TYP | RL, TYP |
1.00 MHz | 1.7 | 90.8 | 89.1 | 89.1 | 87.4 | 91.1 | 89.1 | 33.8 |
4.00 MHz | 3.3 | 81.1 | 77.8 | 79.3 | 76.0 | 79.7 | 77.8 | 34.6 |
8.00 MHz | 4.6 | 76.1 | 71.5 | 74.3 | 69.7 | 73.9 | 71.9 | 36.6 |
10.00 MHz | 5.2 | 75.0 | 69.8 | 73.0 | 67.9 | 71.9 | 70.0 | 37.2 |
16.00 MHz | 6.6 | 71.0 | 64.5 | 69.1 | 62.5 | 67.7 | 65.7 | 37.3 |
20.00 MHz | 7.4 | 69.6 | 62.3 | 67.8 | 60.4 | 65.9 | 63.8 | 36.0 |
25.00 MHz | 8.2 | 68.1 | 59.8 | 66.2 | 57.9 | 63.8 | 61.8 | 35.0 |
31.25 MHz | 9.2 | 65.8 | 56.6 | 64.1 | 54.9 | 61.9 | 59.7 | 34.0 |
62.50 MHz | 13.0 | 60.9 | 47.9 | 59.2 | 46.2 | 55.1 | 53.0 | 30.4 |
100.00 MHz | 16.5 | 58.3 | 41.8 | 56.5 | 40.0 | 51.8 | 49.9 | 27.8 |
155.00 MHz | 20.7 | 55.7 | 35.0 | 53.7 | 33.1 | 48.3 | 46.1 | 24.2 |
200.00 MHz | 23.6 | 53.3 | 29.7 | 51.5 | 27.9 | 45.6 | 43.6 | 22.7 |
250.00 MHz | 26.4 | 52.0 | 25.6 | 50.0 | 23.6 | 44.7 | 42.6 | 21.2 |
300.00 MHz | 29.1 | 50.0 | 21.0 | 48.0 | 18.9 | 42.2 | 40.2 | 20.0 |
350.00 MHz | 31.5 | 48.3 | 16.8 | 46.5 | 15.0 | 39.8 | 37.8 | 19.1 |
400.00 MHz | 33.9 | 47.3 | 13.4 | 45.5 | 11.6 | 39.5 | 37.2 | 18.0 |
500.00 MHz | 38.1 | 45.9 | 7.8 | 44.0 | 5.9 | 36.5 | 34.2 | 16.6 |
Material Specifications
Conductor Material | Bare copper |
Drain Wire Material | Tinned copper |
Insulation Material | Polyolefin |
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Separator Material | Polyolefin |
Shield (Tape) Material | Polyester/Aluminum shield |
Mechanical Specifications
Pulling Tension, maximum | 11.34 kg | 25 lb |
Environmental Specifications
Installation temperature | 0 °C to +60 °C (+32 °F to +140 °F) |
Operating Temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Acid Gas Test Method | IEC 60754-2 |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
EN50575 CPR Cable EuroClass Smoke Rating | s2 |
EN50575 CPR Cable EuroClass Droplets Rating | d2 |
EN50575 CPR Cable EuroClass Acidity Rating | a1 |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Flame Test Method | IEC 60332-3-22 |
Smoke Test Method | IEC 61034-2 |
Packaging and Weights
Cable weight | 52.309 kg/km | 35.15 lb/kft |
Packaging Type | Reel |
Click on image to enlarge. |
Documentation & Downloads
3rd Party Certification - Component
Building Information Modeling (BIM) Objects
Calculator
Declaration of Performance
Product Specification
Technical Publication
3rd Party Certification - Component
Building Information Modeling (BIM) Objects
Calculator
Declaration of Performance
Product Compliance Documentation
Product Specification
Product Sustainability
Technical Publication
Other Ways to Browse