Fiber Optic Indoor/outdoor 3 mm Drop Cable Assembly, LC/APC-LC/APC, 10 M
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Fiber drop cable assembly |
Product Series | FID |
Ordering Note | For custom cable assembly lengths, please contact your local CommScope representative |
General Specifications
Cable Type | Stapleable - Round |
Connector A, quantity | 1 |
Color, boot A | Green |
Color, connector A | Green |
Connector B, quantity | 1 |
Color, boot B | Green |
Color, connector B | Green |
Interface, Connector A | LC/APC |
Interface Feature, connector A | Male |
Interface, Connector B | LC/APC |
Interface Feature, connector B | Male |
Jacket Color | Black |
Total Fibers, quantity | 1 |
Dimensions
Cable Assembly Length | 10.000 m | 32.808 ft |
Cable Outer Diameter | 3.0 mm (0.12 in) |
Dimension Drawing
Click on image to enlarge. |
Ordering Tree
Click on image to enlarge. |
Representative Image
Click on image to enlarge. |
Material Specifications
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Mechanical Specifications
Minimum Bend Radius, loaded | 50 mm | 1.969 in |
Minimum Bend Radius, unloaded | 30 mm | 1.181 in |
Tensile Load, long term, maximum | 30 N | 6.744 lbf |
Tensile Load, short term, maximum | 100 N | 22.481 lbf |
Cable Crush Resistance, maximum | 10 N/mm | 57.101 lb/in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2, TeraSPEED® |
Insertion Loss, maximum, connector A | 0.25 dB |
Insertion Loss, maximum, connector B | 0.25 dB |
Return Loss, minimum, connector A | 60 dB |
Return Loss, minimum, connector B | 60 dB |
Environmental Specifications
Installation temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
Environmental Space | Indoor/Outdoor | Indoor/Outdoor |
Jacket UV Resistance | UV stabilized |
Qualification Standards | IEC 60794-1-2 |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.130 kg | 0.287 lb |
Product Classification
Regional Availability | EMEA |
Product Type | Fiber drop cable assembly |
Product Series | FID |
Ordering Note | For custom cable assembly lengths, please contact your local CommScope representative |
General Specifications
Cable Type | Stapleable - Round |
Connector A, quantity | 1 |
Color, boot A | Green |
Color, connector A | Green |
Connector B, quantity | 1 |
Color, boot B | Green |
Color, connector B | Green |
Interface, Connector A | LC/APC |
Interface Feature, connector A | Male |
Interface, Connector B | LC/APC |
Interface Feature, connector B | Male |
Jacket Color | Black |
Total Fibers, quantity | 1 |
Dimensions
Cable Assembly Length | 10.000 m | 32.808 ft |
Cable Outer Diameter | 3.0 mm (0.12 in) |
Material Specifications
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Mechanical Specifications
Minimum Bend Radius, loaded | 50 mm | 1.969 in |
Minimum Bend Radius, unloaded | 30 mm | 1.181 in |
Tensile Load, long term, maximum | 30 N | 6.744 lbf |
Tensile Load, short term, maximum | 100 N | 22.481 lbf |
Cable Crush Resistance, maximum | 10 N/mm | 57.101 lb/in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2, TeraSPEED® |
Insertion Loss, maximum, connector A | 0.25 dB |
Insertion Loss, maximum, connector B | 0.25 dB |
Return Loss, minimum, connector A | 60 dB |
Return Loss, minimum, connector B | 60 dB |
Environmental Specifications
Installation temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
Environmental Space | Indoor/Outdoor | Indoor/Outdoor |
Jacket UV Resistance | UV stabilized |
Qualification Standards | IEC 60794-1-2 |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 0.130 kg | 0.287 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse