Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760246203 | OCAB-P-I3-INW-72F

Base Product: OCAB-CABINET

  • Available in:
  • EMEA

OCAB Outdoor fiber distribution cabinet - innerwork

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
Cabinet innerwork for up to 72f customer connections
· 48 up to 72 Point-to-multipoint positions, SC & LC footprint
· 8 branch-off blown fibre Ø5,7& 8mm microtube positions
· 4 branch-off blown fibre Ø 12mm microtube positions
· 72 direct drops blown fibre Ø5,7 & 8mm microtube positions
· Up to 10 OCM1 LGX Style Fiber Optic Splitter Module positions
· Transient-free, modular, flexible fibre management ·
· FIST single-circuit and single-element splice trays
· Up to 480 splices (including SC trays 160splices)
· Storage area for looped cable
· Compatible with all fibre types: G.652D and G.657 series

Product Classification

Regional Availability EMEA
Product Type Fiber cross-connect hub
Product Series OCAB

General Specifications

Color Light Gray (RAL 7035)
Mounting Cabinet

Dimensions

Height 825 mm | 32.480 in
Width 436 mm | 17.165 in
Depth 222 mm | 8.740 in

Material Specifications

Finish Powder coated polyester

Packaging and Weights

Packaging quantity 8
Packaging Type Pallet

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted

Product Classification

Regional Availability EMEA
Product Type Fiber cross-connect hub
Product Series OCAB

General Specifications

Color Light Gray (RAL 7035)
Mounting Cabinet

Dimensions

Height 825 mm | 32.480 in
Width 436 mm | 17.165 in
Depth 222 mm | 8.740 in

Material Specifications

Finish Powder coated polyester

Packaging and Weights

Packaging quantity 8
Packaging Type Pallet

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted

Product Specification

Product Specification