760252620 | FDC-W8-FAT-AE3-NN-0-NN-72
Base Product: FDC-W8
- Available in:
- EMEA
- Latin America
- Middle East/Africa
- North America
FDC Fiber access terminal for aerial applications, 3 mm / 3x2 mm drop cable rubber sealing, no Adapters, 72 fusion splices
Specifications
Product Classification
Regional Availability | EMEA | Latin America | Middle East/Africa | North America |
Product Type | Single-ended, rectangular fiber closure |
Product Series | FDC |
General Specifications
Cable Ports Quantity, total | 4 round ports + 8 round ports |
Cable Sealing Type | Compressed rubber |
Closure Sealing Type | Hinged with latch | Hinged with latch, bolts and rubber H seal |
Closure Style | Single-ended |
Color | Black |
Mounting | Facade | Strand | Wall |
Port Type | No adapter |
Port, quantity | 8 |
Splice Tray Included, quantity | 3 |
Splicing Capacity, Mass Fusion, maximum | 72 |
Splitter Type | No splitter |
Splitter, quantity | 0 |
Dimensions
Height | 76.5 mm | 3.012 in |
Width | 237 mm | 9.331 in |
Length | 285 mm | 11.220 in |
Cable Entry Drop Port Diameter | 3 mm (0.12 in) mm | 3x2 mm (0.12x0.08 in) mm |
Cable Entry Main Port Diameter | 6 mm ( 0.24 in) mm |
Main Cable Diameter, maximum | 14 mm | 0.551 in |
Material Specifications
Material Type | Rugged polymer |
Environmental Specifications
Environmental Space | Above ground |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA | Latin America | Middle East/Africa | North America |
Product Type | Single-ended, rectangular fiber closure |
Product Series | FDC |
General Specifications
Cable Ports Quantity, total | 4 round ports + 8 round ports |
Cable Sealing Type | Compressed rubber |
Closure Sealing Type | Hinged with latch | Hinged with latch, bolts and rubber H seal |
Closure Style | Single-ended |
Color | Black |
Mounting | Facade | Strand | Wall |
Port Type | No adapter |
Port, quantity | 8 |
Splice Tray Included, quantity | 3 |
Splicing Capacity, Mass Fusion, maximum | 72 |
Splitter Type | No splitter |
Splitter, quantity | 0 |
Dimensions
Height | 76.5 mm | 3.012 in |
Width | 237 mm | 9.331 in |
Length | 285 mm | 11.220 in |
Cable Entry Drop Port Diameter | 3 mm (0.12 in) mm | 3x2 mm (0.12x0.08 in) mm |
Cable Entry Main Port Diameter | 6 mm ( 0.24 in) mm |
Main Cable Diameter, maximum | 14 mm | 0.551 in |
Material Specifications
Material Type | Rugged polymer |
Environmental Specifications
Environmental Space | Above ground |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse