XE4202M | 1514003
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
CommScope 10G EPON Remote Optical Line Terminal (R OLT) OLT with DPoE ™ for NH series nodes and VHub/ UVHubs in a triple wide module
Get Connected to the Access Technologies Resource Center
Find manuals, quick guides, data sheets, videos and much more!
Features and Benefits
PRELIMINARY SPECIFICATION
CommScope XE4202M R-OLT Module
The XE4202 10G EPON R-OLT (Remote Optical Line Terminal) module for CommScope HFC Nodes and VHubs is specifically designed for cable MSOs to substantially increase the ROI of their existing network infrastructure by adding high bandwidth 10G EPON based services to their legacy DOCSIS® HFC network. The R-OLT lowers the cost of deploying PON, saves space and power using existing assets, and drives PON based services through the last mile, enabling the migration to FTTX through seamless coexistence of RF/HFC, RFoG overlay, and digital returns all in the same enclosure, supporting nodes with coexistent RF/PON, or VHubs with RFPON (RFoG+PON overlay) or PON-only services.
The R-OLT incorporates full traffic management and PON MAC/PHY capabilities in a compact module and utilizes standard long haul 10GE uplinks, including CWDM and DWDM options, to connect to the S-Leaf switch/router in their Converged Interconnect Network (CIN), so operators can extend the deployment of FTTX to serve customers at distances well beyond the typical 20km reach of centralized chassis-based PON, while utilizing their transport backhaul fiber resources efficiently. For subscriber access, the R-OLT includes two 10G EPON ports, each supporting coexistent symmetric 10G/10G, and 1G/1G or Turbo EPON data speeds. Each 10G EPON port is fully interoperable with 1G and 10G ONUs via DPoE V2.0 OAM and supports 128 ONUs for a total of 256 subscriber ONUs per R-OLT module.
CommScope OLT Manager
The R-OLT is managed through its full lifecycle by the cloud-based CommScope OLT Manager software-defined networking (SDN) application. The OLT Manager integrates seamlessly with existing DOCSIS® provisioning and OSS systems through the CableLabs™ DPoE V2.0 specification with full flexibility for existing management, service provisioning and operational support systems and processes already in use in the HFC plant, such as DHCP, TFTP, NTP, syslog, ToD, SNMP and IPDR.
The high-availability OLT Manager facilitates and simplifies network management and programmability to support the high scalability requirements of operating a disaggregated PON network, by reducing the number of interface points to operator back-office systems. Each OLT Manager HA pair supports up to 200 R-OLTs (400 PON Ports) which equates to 51,200 ONUs with 1x128 splits per OLT Manager.
The R-OLT and OLT Manager system allows operators to cost-effectively migrate to standards-based 10G EPON as it becomes required by bandwidth demand and potential revenue, all while maintaining DOCSIS® provisioning compatibility.
CommScope XE4202M R-OLT Module
The XE4202 10G EPON R-OLT (Remote Optical Line Terminal) module for CommScope HFC Nodes and VHubs is specifically designed for cable MSOs to substantially increase the ROI of their existing network infrastructure by adding high bandwidth 10G EPON based services to their legacy DOCSIS® HFC network. The R-OLT lowers the cost of deploying PON, saves space and power using existing assets, and drives PON based services through the last mile, enabling the migration to FTTX through seamless coexistence of RF/HFC, RFoG overlay, and digital returns all in the same enclosure, supporting nodes with coexistent RF/PON, or VHubs with RFPON (RFoG+PON overlay) or PON-only services.
The R-OLT incorporates full traffic management and PON MAC/PHY capabilities in a compact module and utilizes standard long haul 10GE uplinks, including CWDM and DWDM options, to connect to the S-Leaf switch/router in their Converged Interconnect Network (CIN), so operators can extend the deployment of FTTX to serve customers at distances well beyond the typical 20km reach of centralized chassis-based PON, while utilizing their transport backhaul fiber resources efficiently. For subscriber access, the R-OLT includes two 10G EPON ports, each supporting coexistent symmetric 10G/10G, and 1G/1G or Turbo EPON data speeds. Each 10G EPON port is fully interoperable with 1G and 10G ONUs via DPoE V2.0 OAM and supports 128 ONUs for a total of 256 subscriber ONUs per R-OLT module.
CommScope OLT Manager
The R-OLT is managed through its full lifecycle by the cloud-based CommScope OLT Manager software-defined networking (SDN) application. The OLT Manager integrates seamlessly with existing DOCSIS® provisioning and OSS systems through the CableLabs™ DPoE V2.0 specification with full flexibility for existing management, service provisioning and operational support systems and processes already in use in the HFC plant, such as DHCP, TFTP, NTP, syslog, ToD, SNMP and IPDR.
The high-availability OLT Manager facilitates and simplifies network management and programmability to support the high scalability requirements of operating a disaggregated PON network, by reducing the number of interface points to operator back-office systems. Each OLT Manager HA pair supports up to 200 R-OLTs (400 PON Ports) which equates to 51,200 ONUs with 1x128 splits per OLT Manager.
The R-OLT and OLT Manager system allows operators to cost-effectively migrate to standards-based 10G EPON as it becomes required by bandwidth demand and potential revenue, all while maintaining DOCSIS® provisioning compatibility.
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Remote OLT |
General Specifications
LED Indicator, PWR | Dark = Module OFF (not receiving power) | Green = Module ON (receiving power) |
LED Indicator, PON | Refer to TM 1512184 XE4202M Physical Installation Guide for LED indicator colors and definitions |
Ports, Network Side | CommScope qualified SFP+ transceivers are purchased separately | LC Duplex: Two (2) network-side optical ports (NSI Port 0 and NSI Port 1) support single-mode SFP+ (10 Gbps) cages for standard uplink applications |
Ports, Subscriber Side | CommScope qualified XFP transceivers are purchased separately | Each port supports up to 128 subscriber ONUs: (256 total per module, using external splitters) | Two (2) simplex bidirectional IEEE 802.3av 10G EPON subscriber-side optical XFP plug-in ports (PON 0 and PON 1) for 10G/10G (10GBASE-PR30), 10G/1G (10/1GBASE-PRX30), and 1G/1G (1000BASE-PX20) optical transceiver support |
Provisioning and Monitoring | OLT Manager application: Operator-based virtualized R-OLT lifecycle manager and DPoE provisioning system interface for Optical Network Units (ONUs) |
Dimensions
Height | 38.100 mm | 1.5 in |
Width | 101.600 mm | 4 in |
Length | 165.100 mm | 6.5 in |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Electrical Safety Standard | CAN/CSA-C22.2 No. 60950-1-07+Amd 1+Amd 2 | CAN/CSA-C22.2 No.60950-22-07+GI1 (R2012) | EN 60950-1:2006+A11+A1+A12+A2 | EN 60950-22: 2006+A11 | IEC 60950-1:2005+A1+A2 | IEC 60950-22:2005 | IEC/EN 60825-1:2014 | IEC/EN 60825-2:2004+A1+A2 | UL 60950-1-07+A1+A2 | UL 60950-22:2007 R12.11 |
Electrical Safety Standard Note | Complies with 21 CFR 1040.10 and 1040.11 except for deviations pursuant to Laser Notice No. 50, dated June 24, 2007 |
Electromagnetic Compatibility (EMC) | CFR 47 Part 15, Subpart B, Class A | CISPR 24 IEC/EN 55024 | CISPR 32 IEC/EN 55032 | VCCI A | VCCI B | VCCI V-32-1 |
Power Consumption Note | 35.5 W maximum, including two (2) XFP and two (2) SFP+ transceivers operating at 10/10 or 10/1 Gbps |
Power Requirements | +24VDC and +5VDC, supplied by NH2000, NC/NH4000 VHub/UVHub platform | PS4101 or PS4102 power supplies (required), depending on the node/VHub platform used |
Ordering Tree
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Storage Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | 5%–95%, non-condensing |
Packaging and Weights
Weight, net | 1.293 kg | 2.85 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Remote OLT |
General Specifications
LED Indicator, PWR | Dark = Module OFF (not receiving power) | Green = Module ON (receiving power) |
LED Indicator, PON | Refer to TM 1512184 XE4202M Physical Installation Guide for LED indicator colors and definitions |
Ports, Network Side | CommScope qualified SFP+ transceivers are purchased separately | LC Duplex: Two (2) network-side optical ports (NSI Port 0 and NSI Port 1) support single-mode SFP+ (10 Gbps) cages for standard uplink applications |
Ports, Subscriber Side | CommScope qualified XFP transceivers are purchased separately | Each port supports up to 128 subscriber ONUs: (256 total per module, using external splitters) | Two (2) simplex bidirectional IEEE 802.3av 10G EPON subscriber-side optical XFP plug-in ports (PON 0 and PON 1) for 10G/10G (10GBASE-PR30), 10G/1G (10/1GBASE-PRX30), and 1G/1G (1000BASE-PX20) optical transceiver support |
Provisioning and Monitoring | OLT Manager application: Operator-based virtualized R-OLT lifecycle manager and DPoE provisioning system interface for Optical Network Units (ONUs) |
Dimensions
Height | 38.100 mm | 1.5 in |
Width | 101.600 mm | 4 in |
Length | 165.100 mm | 6.5 in |
Electrical Specifications
Electrical Safety Standard | CAN/CSA-C22.2 No. 60950-1-07+Amd 1+Amd 2 | CAN/CSA-C22.2 No.60950-22-07+GI1 (R2012) | EN 60950-1:2006+A11+A1+A12+A2 | EN 60950-22: 2006+A11 | IEC 60950-1:2005+A1+A2 | IEC 60950-22:2005 | IEC/EN 60825-1:2014 | IEC/EN 60825-2:2004+A1+A2 | UL 60950-1-07+A1+A2 | UL 60950-22:2007 R12.11 |
Electrical Safety Standard Note | Complies with 21 CFR 1040.10 and 1040.11 except for deviations pursuant to Laser Notice No. 50, dated June 24, 2007 |
Electromagnetic Compatibility (EMC) | CFR 47 Part 15, Subpart B, Class A | CISPR 24 IEC/EN 55024 | CISPR 32 IEC/EN 55032 | VCCI A | VCCI B | VCCI V-32-1 |
Power Consumption Note | 35.5 W maximum, including two (2) XFP and two (2) SFP+ transceivers operating at 10/10 or 10/1 Gbps |
Power Requirements | +24VDC and +5VDC, supplied by NH2000, NC/NH4000 VHub/UVHub platform | PS4101 or PS4102 power supplies (required), depending on the node/VHub platform used |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Storage Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | 5%–95%, non-condensing |
Packaging and Weights
Weight, net | 1.293 kg | 2.85 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Specification
Warranty
Other Ways to Browse