243095-12
Base Product: 243095-SERIES-HARDWARE
Stainless Steel Hardware Kit for 1-1/4 in or 1-5/8 in Block style hangers, includes M10 bolts and hardware, 125.98 mm (4.96 in) length
Specifications
Product Classification
Product Type | Hardware kit |
Product Brand | HELIAX® |
Ordering Note | ANDREW® non-standard product |
General Specifications
Thread Size | M10 |
Dimensions
Maximum Stack Height | 1 |
Length | 125.984 mm | 4.96 in |
Nominal Size | 1-1/4 in | 1-5/8 in |
Material Specifications
Material Type | Stainless steel 304 |
Packaging and Weights
Height, packed | 129.54 mm | 5.1 in |
Width, packed | 30.48 mm | 1.2 in |
Length, packed | 30.48 mm | 1.2 in |
Included | Forty flat washers | Ten M10 threaded rods | Thirty hex nuts | Twenty lock washers |
Packaging quantity | 10 |
Weight, gross | 1.302 kg | 2.87 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Hardware kit |
Product Brand | HELIAX® |
Ordering Note | ANDREW® non-standard product |
General Specifications
Thread Size | M10 |
Dimensions
Maximum Stack Height | 1 |
Length | 125.984 mm | 4.96 in |
Nominal Size | 1-1/4 in | 1-5/8 in |
Material Specifications
Material Type | Stainless steel 304 |
Packaging and Weights
Height, packed | 129.54 mm | 5.1 in |
Width, packed | 30.48 mm | 1.2 in |
Length, packed | 30.48 mm | 1.2 in |
Included | Forty flat washers | Ten M10 threaded rods | Thirty hex nuts | Twenty lock washers |
Packaging quantity | 10 |
Weight, gross | 1.302 kg | 2.87 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse