243095-37
Base Product: 243095-SERIES-HARDWARE
Stainless Steel Hardware Kit for 1-1/4 in or 1-5/8 in Block style hangers (4 stack), includes M10 bolts and hardware, 305 mm (11.87 in) length
Specifications
Product Classification
Product Type | Hardware kit |
Product Brand | HELIAX® |
Ordering Note | ANDREW® standard product (Global) |
General Specifications
Thread Size | M10 |
Dimensions
Maximum Stack Height | 4 |
Length | 301.498 mm | 11.87 in |
Nominal Size | 1-1/4 in | 1-5/8 in |
Material Specifications
Material Type | Stainless steel 304 |
Packaging and Weights
Height, packed | 254 mm | 10 in |
Width, packed | 88.9 mm | 3.5 in |
Length, packed | 330.200 mm | 13 in |
Included | Sixty flat washers | Ten 3/8 in threaded rods | Thirty hex nuts | Twenty lock washers |
Packaging quantity | 10 |
Weight, gross | 1.361 kg | 3 lb |
Product Classification
Product Type | Hardware kit |
Product Brand | HELIAX® |
Ordering Note | ANDREW® standard product (Global) |
General Specifications
Thread Size | M10 |
Dimensions
Maximum Stack Height | 4 |
Length | 301.498 mm | 11.87 in |
Nominal Size | 1-1/4 in | 1-5/8 in |
Material Specifications
Material Type | Stainless steel 304 |
Packaging and Weights
Height, packed | 254 mm | 10 in |
Width, packed | 88.9 mm | 3.5 in |
Length, packed | 330.200 mm | 13 in |
Included | Sixty flat washers | Ten 3/8 in threaded rods | Thirty hex nuts | Twenty lock washers |
Packaging quantity | 10 |
Weight, gross | 1.361 kg | 3 lb |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse