243095-7
Base Product: 243095-SERIES-HARDWARE
Stainless Steel Hardware Kit for 4 mm, 3/8 in, 5/8 in, 1/2 in or 7/8 in Block style hangers, includes M10 bolts and hardware, 140.97 mm (5.55 in) length
Specifications
Product Classification
Product Type | Hardware kit |
Product Brand | HELIAX® |
Ordering Note | ANDREW® non-standard product |
General Specifications
Thread Size | M10 |
Dimensions
Maximum Stack Height | 2 |
Length | 140.97 mm | 5.55 in |
Nominal Size | 1/2 in | 7/8 in |
Material Specifications
Material Type | Stainless steel 304 |
Packaging and Weights
Height, packed | 60.96 mm | 2.4 in |
Width, packed | 20.32 mm | 0.8 in |
Length, packed | 20.32 mm | 0.8 in |
Included | Fifty flat washers | Ten M10 threaded rods | Thirty hex nuts | Twenty lock washers |
Packaging quantity | 10 |
Weight, gross | 1.388 kg | 3.06 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Hardware kit |
Product Brand | HELIAX® |
Ordering Note | ANDREW® non-standard product |
General Specifications
Thread Size | M10 |
Dimensions
Maximum Stack Height | 2 |
Length | 140.97 mm | 5.55 in |
Nominal Size | 1/2 in | 7/8 in |
Material Specifications
Material Type | Stainless steel 304 |
Packaging and Weights
Height, packed | 60.96 mm | 2.4 in |
Width, packed | 20.32 mm | 0.8 in |
Length, packed | 20.32 mm | 0.8 in |
Included | Fifty flat washers | Ten M10 threaded rods | Thirty hex nuts | Twenty lock washers |
Packaging quantity | 10 |
Weight, gross | 1.388 kg | 3.06 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse