244350
Base Product: STAND-OFF-ADAPTER-SERIES
Ceiling Adapter Bracket
Specifications
Product Classification
Product Type | Bracket kit |
Product Brand | HELIAX® |
Ordering Note | ANDREW® non-standard product |
General Specifications
Adapter Type | Adapter |
Mounting | 3/8 in tapped hole |
Dimensions
Outside Width | 19.05 mm | 0.75 in |
Outside Length | 73.152 mm | 2.88 in |
Material Thickness | 3.81 mm | 0.15 in |
Material Specifications
Material Type | Stainless steel |
Mechanical Specifications
Maximum Loading | Triple stack, 1-5/8 in cable |
Packaging and Weights
Height, packed | 14.9 cm | 5.866 in |
Width, packed | 5 cm | 1.969 in |
Length, packed | 5 cm | 1.969 in |
Packaging quantity | 10 |
Weight, gross | 0.23 kg | 0.507 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Bracket kit |
Product Brand | HELIAX® |
Ordering Note | ANDREW® non-standard product |
General Specifications
Adapter Type | Adapter |
Mounting | 3/8 in tapped hole |
Dimensions
Outside Width | 19.05 mm | 0.75 in |
Outside Length | 73.152 mm | 2.88 in |
Material Thickness | 3.81 mm | 0.15 in |
Material Specifications
Material Type | Stainless steel |
Mechanical Specifications
Maximum Loading | Triple stack, 1-5/8 in cable |
Packaging and Weights
Height, packed | 14.9 cm | 5.866 in |
Width, packed | 5 cm | 1.969 in |
Length, packed | 5 cm | 1.969 in |
Packaging quantity | 10 |
Weight, gross | 0.23 kg | 0.507 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Video
PIM-Guard™ Solutions
PIM-Guard™ Solutions
Warranty
Product Compliance Documentation
Product Specification
Video
PIM-Guard™ Solutions
PIM-Guard™ Solutions
Warranty
Other Ways to Browse