L7CLICK
Base Product: CLICK-SERIES-HANGERS
Double Click-on Hanger for 1-5/8 in coaxial cable - Hardware Sold Separately (search 243095-SERIES-HARDWARE for options avaliable)
Specifications
Product Classification
Product Type | Hanger kit |
Product Brand | HELIAX® |
Ordering Note | ANDREW® non-standard product |
General Specifications
Cables per Hanger | 1 |
Color | Black |
Hanger Type | Click-on hanger |
Mounting | 3/8 in (M10) drilled cable ladder |
Dimensions
Maximum Stack Height | 4 |
Height | 51.1 mm | 2.012 in |
Width | 79.5 mm | 3.130 in |
Length | 154.7 mm | 6.091 in |
Compatible Cable Diameter Range | 49–51.1 mm |
Compatible Diameter, maximum | 51.1 mm | 2.012 in |
Compatible Diameter, minimum | 49 mm | 1.929 in |
Nominal Size | 1-5/8 in |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Engineered plastic |
Mechanical Specifications
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Environmental Strength Capability | Double cable weight |
UV Resistance, minimum with no degradation | ≥100 hours exposure in accelerated UV life chamber |
Packaging and Weights
Height, packed | 12.9 cm | 5.079 in |
Width, packed | 5.5 cm | 2.165 in |
Length, packed | 5.9 cm | 2.323 in |
Packaging quantity | 10 |
Weight, gross | 1.6 kg | 3.527 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Hanger kit |
Product Brand | HELIAX® |
Ordering Note | ANDREW® non-standard product |
General Specifications
Cables per Hanger | 1 |
Color | Black |
Hanger Type | Click-on hanger |
Mounting | 3/8 in (M10) drilled cable ladder |
Dimensions
Maximum Stack Height | 4 |
Height | 51.1 mm | 2.012 in |
Width | 79.5 mm | 3.130 in |
Length | 154.7 mm | 6.091 in |
Compatible Cable Diameter Range | 49–51.1 mm |
Compatible Diameter, maximum | 51.1 mm | 2.012 in |
Compatible Diameter, minimum | 49 mm | 1.929 in |
Nominal Size | 1-5/8 in |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Engineered plastic |
Mechanical Specifications
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Environmental Strength Capability | Double cable weight |
UV Resistance, minimum with no degradation | ≥100 hours exposure in accelerated UV life chamber |
Packaging and Weights
Height, packed | 12.9 cm | 5.079 in |
Width, packed | 5.5 cm | 2.165 in |
Length, packed | 5.9 cm | 2.323 in |
Packaging quantity | 10 |
Weight, gross | 1.6 kg | 3.527 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Ordering Guide
Product Specification
Technical Publication
Warranty
Installation Instruction
Ordering Guide
Product Compliance Documentation
Product Specification
Technical Publication
Warranty
Other Ways to Browse