SSHR-10
Base Product: SSH-SERIES-HANGERS
SnapStak Hanger Reinforcement Bar, PIM free bar provides the ability to add an additional cable run to the stack
Specifications
Product Classification
Product Type | Adapter |
Product Brand | SnapStak® |
Ordering Note | ANDREW® standard product in the United States and Canada |
General Specifications
Accessories | Adapters |
Color | Black |
Mounting | 3/4 in through hole |
Dimensions
Height | 76.2 mm | 3.000 in |
Width | 25.4 mm | 1.000 in |
Length | 6.35 mm | 0.250 in |
Nominal Size | NA |
Material Specifications
Material Type | Engineered plastic |
Mechanical Specifications
Maximum Loading | Quadruple stack for SSH-M | Triple stack for hangers SSH-XL, SSH-L | Triple stack, 1-5/8 in cable |
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
UV Resistance, minimum with no degradation | ≥1000 hours exposure in accelerated UV life chamber |
Packaging and Weights
Height, packed | 17 cm | 6.693 in |
Width, packed | 13 cm | 5.118 in |
Length, packed | 10 cm | 3.937 in |
Packaging quantity | 10 |
Weight, gross | 0.15 kg | 0.331 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Adapter |
Product Brand | SnapStak® |
Ordering Note | ANDREW® standard product in the United States and Canada |
General Specifications
Accessories | Adapters |
Color | Black |
Mounting | 3/4 in through hole |
Dimensions
Height | 76.2 mm | 3.000 in |
Width | 25.4 mm | 1.000 in |
Length | 6.35 mm | 0.250 in |
Nominal Size | NA |
Material Specifications
Material Type | Engineered plastic |
Mechanical Specifications
Maximum Loading | Quadruple stack for SSH-M | Triple stack for hangers SSH-XL, SSH-L | Triple stack, 1-5/8 in cable |
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
UV Resistance, minimum with no degradation | ≥1000 hours exposure in accelerated UV life chamber |
Packaging and Weights
Height, packed | 17 cm | 6.693 in |
Width, packed | 13 cm | 5.118 in |
Length, packed | 10 cm | 3.937 in |
Packaging quantity | 10 |
Weight, gross | 0.15 kg | 0.331 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Ordering Guide
Product Specification
Video
PIM-Guard™ Solutions

PIM-Guard™ Solutions

SnapTak installation: How to install the various SnapTak cable hangers
Warranty
Installation Instruction
Ordering Guide
Product Compliance Documentation
Product Specification
Technical Publication
Video
PIM-Guard™ Solutions

PIM-Guard™ Solutions

SnapTak installation: How to install the various SnapTak cable hangers
Warranty
Other Ways to Browse