UA-3G
Base Product: ANGLE-ADAPTER-SERIES
Galvanized Steel Angle Adapter, universal, snap-in, 3/4 in through hole
Specifications
Product Classification
Product Type | Adapter |
Product Brand | HELIAX® |
Ordering Note | ANDREW® standard product (Global) |
General Specifications
Adapter Type | Angle adapter |
Mounting | 3/4 in through hole |
Dimensions
Inside Width | 22.352 mm | 0.88 in |
Outside Width | 57.15 mm | 2.25 in |
Inside Length | 25.4 mm | 1 in |
Outside Length | 50.8 mm | 2 in |
Material Thickness | 2.667 mm | 0.105 in |
Material Specifications
Material Type | Galvanized steel |
Mechanical Specifications
Installation Torque, maximum | 20.337 N-m | 15 ft lb |
Installation Torque, minimum | 14.914 N-m | 11 ft lb |
Maximum Loading | Triple stack, 1-5/8 in cable |
Packaging and Weights
Height, packed | 25 cm | 9.843 in |
Width, packed | 14 cm | 5.512 in |
Length, packed | 12 cm | 4.724 in |
Packaging quantity | 10 |
Weight, gross | 2.32 kg | 5.115 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Adapter |
Product Brand | HELIAX® |
Ordering Note | ANDREW® standard product (Global) |
General Specifications
Adapter Type | Angle adapter |
Mounting | 3/4 in through hole |
Dimensions
Inside Width | 22.352 mm | 0.88 in |
Outside Width | 57.15 mm | 2.25 in |
Inside Length | 25.4 mm | 1 in |
Outside Length | 50.8 mm | 2 in |
Material Thickness | 2.667 mm | 0.105 in |
Material Specifications
Material Type | Galvanized steel |
Mechanical Specifications
Installation Torque, maximum | 20.337 N-m | 15 ft lb |
Installation Torque, minimum | 14.914 N-m | 11 ft lb |
Maximum Loading | Triple stack, 1-5/8 in cable |
Packaging and Weights
Height, packed | 25 cm | 9.843 in |
Width, packed | 14 cm | 5.512 in |
Length, packed | 12 cm | 4.724 in |
Packaging quantity | 10 |
Weight, gross | 2.32 kg | 5.115 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Video
PIM-Guard™ Solutions
PIM-Guard™ Solutions
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
PIM-Guard™ Solutions
PIM-Guard™ Solutions
Warranty
Other Ways to Browse