ACS-12
Base Product: WGB-AND-MISC-CABLE-SUPPORTS
Antenna and RRU Cable Support Bracket for up to 12 Cables
Specifications
Product Classification
Product Type | Antenna/RRU Cable Support |
General Specifications
Cable Runs, quantity | 12 |
Hole, quantity | 12 |
Mounting | Round member |
Dimensions
Width | 419.1 mm | 16.5 in |
Length | 294.64 mm | 11.6 in |
Mounting Diameter, maximum | 50.8 mm | 2 in |
Mounting Diameter, minimum | 254 mm | 10 in |
Hole Size | 3/4 in | 7/16 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 2 kg | 4.409 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Antenna/RRU Cable Support |
General Specifications
Cable Runs, quantity | 12 |
Hole, quantity | 12 |
Mounting | Round member |
Dimensions
Width | 419.1 mm | 16.5 in |
Length | 294.64 mm | 11.6 in |
Mounting Diameter, maximum | 50.8 mm | 2 in |
Mounting Diameter, minimum | 254 mm | 10 in |
Hole Size | 3/4 in | 7/16 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 2 kg | 4.409 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse