BCU12
Base Product: BCU-SERIES-GROMMETS
Grommet - Universal barrel cushion for 3 to 12.5 mm cables, for 1/2 in hangers
Specifications
Product Classification
Product Type | Grommet |
Product Brand | HELIAX® |
Ordering Note | CommScope® non-standard product |
General Specifications
Adapter Type | Adapter |
Cables per Hanger | 1 |
Color | Black |
Dimensions
Compatible Diameter, maximum | 12.497 mm | 0.492 in |
Compatible Diameter, minimum | 2.997 mm | 0.118 in |
Material Specifications
Material Type | EPDM rubber |
Packaging and Weights
Height, packed | 27.9 cm | 10.984 in |
Width, packed | 30.5 cm | 12.008 in |
Length, packed | 25.4 cm | 10 in |
Packaging quantity | 10 |
Weight, gross | 1.23 kg | 2.712 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Grommet |
Product Brand | HELIAX® |
Ordering Note | CommScope® non-standard product |
General Specifications
Adapter Type | Adapter |
Cables per Hanger | 1 |
Color | Black |
Dimensions
Compatible Diameter, maximum | 12.497 mm | 0.492 in |
Compatible Diameter, minimum | 2.997 mm | 0.118 in |
Material Specifications
Material Type | EPDM rubber |
Packaging and Weights
Height, packed | 27.9 cm | 10.984 in |
Width, packed | 30.5 cm | 12.008 in |
Length, packed | 25.4 cm | 10 in |
Packaging quantity | 10 |
Weight, gross | 1.23 kg | 2.712 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse